Product Number: 972008Z

Fieldbus, 1 Pr #18 Str TC, XLPO Ins, OS, LSZH-TS Jkt, Brnz Brd Armor, LSZH-TS Jkt, 600V TC

Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Overall Beldfoil® Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, 600V TC

  • Availability:
    Global
  • Status:
    Active
972008Z

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

AWG Stranding Material
18 7x26 TC - Tinned Copper

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.108 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.108 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
972118Z 0105000 Black 612825257400