Product Number: 9726MN

SpaceMaker™, 3 Pr #14 Str TC, PO Ins, IS, PVC Jkt, AWM 2937

SpaceMaker™, 3 Pair 14AWG (104x34) Tinned Copper, PO Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active
9726MN

Specifications

Conductor

AWG Stranding Material No. of Pairs
14 104x34 TC - Tinned Copper 3

Conductor Count

6

Total Number of Pairs

3

Insulation

Material Nominal Diameter
PP - Polypropylene 0.095 in

Color Chart

Number Color
Pair 1 Black and White
Pair 2 Red and Dark Green
Pair 3 Brown and Dark Blue

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 16

Outer Shield

Type
No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.448 in 0.031 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
2.7 Ohm/1000ft 1.5 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
64 pF/ft

Inductance

Nominal Inductance
0.143 µH/ft

Voltage

UL Voltage Rating
300 V

UL Temp Rating

80°C

Operating Temperature Range

-20°C To 80°C

Bulk Cable Weight

154 lbs/1000ft

Max. Pull Tension

465 lbs

Min. Bend Radius/Minor Axis

3.9 in

NEC Articles

Article 800

UL AWM Style Compliance

AWM 2937

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

Suitability - Indoor

Yes

CSA Flammability

FT2

Update and Revision

Revision Number: 0.39 Revision Date: 04-03-2025

Update and Revision

Revision Number: 0.39 Revision Date: 04-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9726MN 006100 Blue, Light Reel 100 ft 612825428633
9726MN 0061000 Blue, Light Reel 1,000 ft 612825428640
9726MN 008100 Gray Reel 100 ft 612825428657
9726MN 0081000 Gray Reel 1,000 ft 612825428664
9726MN 004100 Yellow Reel 100 ft 612825428619
9726MN 0041000 Yellow Reel 1,000 ft 612825428626