Product Number: 9729NH
RS232/422 Low Cap, #24-2pr, FPO, Indiv. Foil, LSZH Jkt, 100Ω
Computer EIA RS-232/422, Digital Audio Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, 2 twisted pairs each individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire each pair, LSZH jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PE - Polyethylene (Foam) | 0.019 in (0.48 mm) | 0.061 in (1.5 mm) | Black & Red, Black & White |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.048 in (1.2 mm) | 0.3 in (7.6 mm) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
78.7 Ohm/km | 3.23 Ohm/1000ft (10.6 Ohm/km) | 41 pF/m (12 pF/ft) | 76.1 pF/m (23.2 pF/ft) | 100 Ohm | 76% | 1 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
Bend Radius
Installation Min. |
---|
79 mm |
Max. Pull Tension |
11 lbs (5.0 kg) |
---|---|
Bulk Cable Weight |
33 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24 |
CPR Compliance |
CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
Product Notes
Notes |
Datalene« insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
---|
History
Update and Revision |
Revision Number: 0.397 Revision Date: 12-05-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.397 Revision Date: 12-05-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
9729NH.00100 | Chrome | Reel | 100 m | 8719605197238 |
9729NH.00152 | Chrome | Reel | 152 m | 8719605022547 |
9729NH.00305 | Chrome | Reel | 305 m | 8719605022554 |
9729NH.00500 | Chrome | Reel | 500 m | 8719605022561 |