Product Number: 9751

Electronic, 6 Pr #20 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 6 Pair 20AWG (7x28) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 20 7x28 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.065 in (1.7 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown

Outer Shield

Drainwire Type
20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.366 in (9.30 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
11.3 Ohm/1000ft 24.5 pF/ft (80.4 pF/m) 2.6 Amps per Conductor at 20ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
3.66 in (93.0 mm) 3.66 in (93.0 mm)

Max. Pull Tension

163.8 lbs (74.30 kg)

Bulk Cable Weight

81 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.491 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.491 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9751 060100 Chrome 612825258186
9751 0601000 Chrome 612825258193 C