Product Number: 9780MN

SpaceMaker™, 5 Pr #18 Str TC, PO Ins, IS/OS, PVC Jkt, AWM 2937

SpaceMaker™, 5 Pair 18AWG (41x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 5 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black & White, Red & Green, Brown & Blue, Orange & Yellow, Purple & Gray

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.372 in

Overall Cable Diameter (Nominal)

0.372 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 43.4 pF/ft (142 pF/m) 81.6 pF/ft (268 pF/m) 39 Ohm 9.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.488 in (37.80 mm) 1.488 in

Max. Pull Tension

244.7 lbs (111.0 kg)

Bulk Cable Weight

101 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.401 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.401 Revision Date: 05-05-2023


Part Numbers

Item # Color UPC
9780MN 006100 Blue, Light 612825392163
9780MN 0061000 Blue, Light 612825392170
9780MN 008100 Gray 612825392187
9780MN 0081000 Gray 612825392194
9780MN 004100 Yellow 612825392149
9780MN 0041000 Yellow 612825392156