Product Number: 9814

RS232/422 Low Cap, #28-31pr, PP, O/A Foil+Braid, PVC Jkt, CL2, 100Ω

Computer EIA RS-232/422 Cable, 31-Pair, 28 AWG stranded (7x36) tinned copper conductors, polypropylene insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (90% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 extended distance applications; RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 31 28 AWG 7x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.009 in (0.23 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow, Green & Brown, Green & Orange, White & Blue, White & Yellow, White & Brown, White & Orange, Blue & Yellow, Blue & Brown, Blue & Orange, Brown & Yellow, Brown & Orange, Orange & Yellow, Purple & Orange, Purple & Red, Purple & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 28 AWG (7x36) TC
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.040 in (1.0 mm) 0.462 in (11.7 mm)

Overall Cable Diameter (Nominal)

0.462 in (11.7 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 64.9 Ohm/1000ft (213 Ohm/km) 15.5 pF/ft (50.9 pF/m) 27.5 pF/ft (90.2 pF/m) 100 Ohm 66% 0.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
30 V (UL AWM 2960)

Temperature

UL Temperature Operating
60°C (UL AWM 2960) -20°C to +60°C

Max. Pull Tension

207 lbs (93.9 kg)

Bulk Cable Weight

118 lbs/1000ft (176 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

CL2

AWM Compliance

AWM 2960

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.331 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.331 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9814 0601000 Chrome Reel 1,000 ft 612825259022 C