Product Number: 9855

POS Cable, #22-2pr, TC, PO, O/A Foil+55% TC Braid, PVC Jkt, CM

Computer POS Cable, 22 AWG solid tinned copper conductors, solid PO insulation, twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (55% coverage) + polyester tape, 22 AWG solid tinned copper drain wire, PVC jacket, CM rated

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

point of sale; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.019 in (0.48 mm) 0.064 in (1.6 mm) Red & Blue, Yellow & Black

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (Solid) TC
Braid Tinned Copper (TC) 61%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.270 in Yes

Overall Cable Diameter (Nominal)

0.270 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
20.6 Ohm/1000ft 15.5 pF/ft (50.9 pF/m) 27.5 pF/ft (90.2 pF/m) 100 Ohm 66% 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C to 60°C

Bend Radius

Stationary Min. Installation Min.
2.70 in (68.6 mm) 2.70 in

Max. Pull Tension

65.04 lbs (29.50 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Indoor, Indoor

Flammability / Reaction to Fire

UL 1685 UL loading

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2582

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

89855

Update and Revision

Revision Number: 0.211 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.211 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9855 0101000 Black 612825259657 C
9855 01010000 Black 612825259664 C Y
9855 010500 Black 612825259671 C