Product Number: 9874MN

SpaceMaker™, 6 Pr #20 Str TC, PO Ins, IS/OS, PVC Jkt, AWM 2937

SpaceMaker™, 6 Pair 20AWG (26x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 20 AWG 26x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.057 in (1.4 mm) Black & White, Red & Green, Brown & Blue, Orange & Yellow, Purple & Gray, Pink & Tan

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.355 in

Overall Cable Diameter (Nominal)

0.355 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
11.2 Ohm/1000ft 32.6 pF/ft (107 pF/m) 61.3 pF/ft (201 pF/m) 47 Ohm 5.6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.420 in (36.07 mm) 1.420 in

Max. Pull Tension

180.5 lbs (81.87 kg)

Bulk Cable Weight

77 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.212 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.212 Revision Date: 05-05-2023

Part Numbers

Item # Color Putup Type Length UPC
9874MN 006100 Blue, Light Reel 100 ft 612825386582
9874MN 0061000 Blue, Light Reel 1,000 ft 612825386612
9874MN 008100 Gray Reel 100 ft 612825386599
9874MN 0081000 Gray Reel 1,000 ft 612825386629
9874MN 004100 Yellow Reel 100 ft 612825386575
9874MN 0041000 Yellow Reel 1,000 ft 612825386605