Product Number: 9892
Transceiver 10BASE5, #20-4pr, FPO, PVC Jkt, CM
IEEE 802.3 Ethernet Transceiver 10BASE5, 20 AWG stranded (7x28) tinned copper conductors, Datalene® insulation, 4 twisted pairs, overall polyester isolation tape + a tinned copper braid shield (95% coverage), drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IEEE 802.3 Transceiver Cable |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 20 | 7x28 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|
PE - Polyethylene (Foam) | 0.02 in (0.51 mm) | 0.077 in (2.0 mm) | Gray & White, Yellow & Orange, Blue & Green, Black & Red | HDPE |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Braid | Tinned Copper (TC) | 95% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.398 in (10.1 mm) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
11.3 Ohm/1000ft | 2.03 Ohm/1000ft (6.66 Ohm/km) | 16.7 pF/ft (54.8 pF/m) | 29.5 pF/ft (96.8 pF/m) | 78 Ohm | 78% | 2.66 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
30 V (AWM 2919), 300 V (CL2) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -40°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.98 in (101 mm) | 3.98 in (101 mm) |
Max. Pull Tension |
175 lbs (79.4 kg) |
---|---|
Bulk Cable Weight |
93 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
UL1685 UL Loading, FT4, IEC 60332-1-2 |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800, CL2, CM |
AWM Compliance |
AWM 2919 |
CEC / C(UL) Compliance |
CM |
IEEE Compliance |
IEEE 802.3 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
DEC Part No. 17-01320-00 |
Plenum Number |
89901 |
History
Update and Revision |
Revision Number: 0.476 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.476 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9892 0061000 | Blue, Light | 612825260103 | C |
9892 006500 | Blue, Light | 612825260110 | C |
9892 0065000 | Blue, Light | 612825260127 | C |