Product Number: YE00820

KNX, 2PR 0.8mm Sol BC, PE ins,OS, PVC jkt, Eca

KNX, 2 Pair, 0.8 mm cond diameter, Bare Copper - Solid, PE insulation, Overall Beldfoil® shielding, PVC jacket , CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

KNX, EIB cable for building management

Conductor

Stranding Material Cross Section Nominal Diameter No. of Conductors No. of Pairs
Solid BC - Bare Copper 0.5 mm² 0.8 mm 4 2

Conductor Count

4

Total Number of Pairs

2

Insulation

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
PE - Polyethylene 1.4 mm 0.05 mm 0.3 mm

Color Chart

Number Color
Quad 1 White & Red & Yellow & Black

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire Diameter
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 9 µm TC - Tinned Copper 0.4 mm

Outer Jacket

Material Nominal Diameter Diameter - Tolerance Nominal Wall Thickness
PVC - Polyvinyl Chloride 6.1 mm 0.3 mm 1.2 mm

Cabling

Description
1 quad covered with a polyester foil

Conductor DCR

Max. Conductor DCR
37.5 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
50 pF/m

Voltage

Voltage Rating [V]
300 V

Electrical Characteristics Notes

Testvoltage 4 kV, 1 min

Storage Temperature Range

-30°C to +70°C

Operating Temperature Range

-20°C To +70°C

Min. Bend Radius During Installation

61 mm

Min Setting Radius

30 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

Update and Revision

Revision Number: 0.193 Revision Date: 03-28-2025

Update and Revision

Revision Number: 0.193 Revision Date: 03-28-2025

Part Numbers

Item # Color Put-Up Type Length EAN
YE00820.00100 Green Reel 100 m 8719605112606
YE00820.00500 Green Reel 500 m 8719605112637
YE00820.001000 Green Reel 1,000 m 8719605112613
YE00820.001525 Green Reel 1,525 m 8719605112620