Product Number: YE00905

KNX, 1PR 0.8mm Sol BC, PE ins, OS, LSNH Jkt, Eca

KNX, 1 Pair, 0.8 mm cond diameter, Bare Copper - Solid, Polyethylene insulation, Overall Beldfoil® shielding, LSZH / FRNC jacket , CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

KNX, EIB cable for building management

Conductor

Stranding Material Cross Section Nominal Diameter No. of Conductors No. of Pairs
Solid BC - Bare Copper 0.5 mm² 0.8 mm 2 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
PE - Polyethylene 1.4 mm 0.05 mm 0.3 mm

Color Chart

Number Color
Pair 1 Red & Blue

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire Diameter
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 9 µm TC - Tinned Copper 0.4 mm

Outer Jacket

Material Nominal Diameter Diameter - Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.5 mm 0.3 mm 1.2 mm

Cabling

Description
1 pair covered with a polyester foil

Conductor DCR

Max. Conductor DCR
37.5 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
50 pF/m

Voltage

Voltage Rating [V]
300 V

Electrical Characteristics Notes

Testvoltage 4 kV, 1 min

Storage Temperature Range

-30°C to +70°C

Operating Temperature Range

-20°C to +70°C

Min. Bend Radius During Installation

55 mm

Min Setting Radius

27.5 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.199 Revision Date: 03-28-2025

Update and Revision

Revision Number: 0.199 Revision Date: 03-28-2025


Part Numbers

Item # Color Put-Up Type Length EAN
YE00905.00100 Green Reel 100 m 8719605112767
YE00905 005500M Green Reel 500 m 6938935085301
YE00905.001000 Green Reel 1,000 m 8719605112774
YE00905 0051000M Green Reel 1,000 m 6938935086353
YE00905.00500 Green, Dark Reel 500 m 8719605112781