Product Number: 50064LS

RS485, 4P 20AWG Str TC, XLPE Ins, OS+TC Brd, LSZH Inner Jkt, SWA, LSZH Outer Jkt, ABS Approved

RS-485, 4PR x 20AWG Stranded Tinned Copper, Foamed Electron-Beam Cross Linked Polyethylene Insulation, Overall Foil Plus Tinned Copper Braid Shield, Low Smoke Zero Halogen Inner Jacket, Steel Wire Armor, Low Smoke Zero Halogen Outer Jacket, ABS Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are used for RS 232/422/485, CANBUS, MODBUS communication protocols. Cable applications include motion oriented machine, machine control networks, temperature controllers, control panels, machine cutting tools, auxiliary equipment, SCADA communications, etc. These cables are used in emergency evacuation / shutdown systems in building automation, offshore, oil & gas and railway applications and are flame retardant according to IEC 60332-3-22 Category A

Conductor

Size Stranding Material
20 AWG Stranded TC - Tinned Copper

Insulation

Material Color Code
EB-XLFMPE White & Blue, White & Orange, White & Green, White & Brown

Outer Shield

Shield Type Material Drainwire Type
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 22 AWG (7x30) TC

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Armor

Armor Type & Material
SWA - Steel Wire Armor

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

16.4 mm (0.646 in)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Max. Current
36.7 Ohm/km (11.2 Ohm/1000ft) 46 pF/m (14 pF/ft) 82 pF/m 120 Ohm 2.1 Amps per conductor at 25°C

Table Notes

Nom. Inductance to Resistance ratio (L/R): 25 µH/Ω

Voltage

Voltage Rating Breakdown Voltage
300 V 1.5 kVac / 2s

Temperature

Operating
-40°C To +90°C

Bulk Cable Weight

436.4 kg/km (293.2 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22

Marine Compliance

ABS Type Approval Certificate 20-2029059-PDA

ISO/IEC Compliance

IEC 60092-376, IEC 61034-2 - Smoke Density Min Transmittance = Min. 70% as per IEC 61034-2

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Max 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

Toxicity Index 5 as per EN 50305 / NF F63-305 (ITC)

Notes

Smoke Density ASTM D2843 Max. 40%

Update and Revision

Revision Number: 0.64 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.64 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
50064LS-A010 Black Reel 10 m 8719605220028
50064LS 010500M Black Reel 500 m
50064LS 0101000M Black Reel 1,000 m
50064LS 060500M Grey Reel 500 m
50064LS 0601000M Grey Reel 1,000 m