Product Number: 11700A
DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, PVC Jkt, PVC Jkt, MSHA CMR
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, PVC Outer Jacket, MSHA CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
outdoor, mining, exposure to abrasion, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Pair(s) | 24 AWG | Solid | BC - Bare Copper | 4 | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Inner Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.202 in (5.13 mm) | Yes |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.285 in (7.24 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.285 in (7.24 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 66 pF/ft |
Delay
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
510 ns/100m | 25 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 65.3 | 65.3 | 63.3 | 63.3 | 63.8 | 60.8 | 20 | 100 ± 12 | 105 ± 10 |
4 | 4.0 dB/100m | 56.3 | 56.3 | 52.3 | 52.3 | 51.7 | 48.7 | 23 | 100 ± 12 | 100 ± 10 |
8 | 5.7 dB/100m | 51.8 | 51.8 | 46.1 | 46.1 | 45.7 | 42.7 | 24.5 | 100 ± 12 | 100 ± 10 |
10 | 6.4 dB/100m | 50.3 | 50.3 | 43.9 | 43.9 | 43.8 | 40.8 | 25 | 100 ± 12 | 100 ± 10 |
16 | 8.1 dB/100m | 47.3 | 47.3 | 39.1 | 39.1 | 39.7 | 36.7 | 25 | 100 ± 12 | 100 ± 10 |
20 | 9.2 dB/100m | 45.8 | 45.8 | 35.2 | 35.2 | 37.7 | 34.7 | 25 | 100 ± 12 | 100 ± 10 |
25 | 10.3 dB/100m | 44.3 | 44.3 | 34.1 | 34.1 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 10 |
31.25 | 11.6 dB/100m | 42.9 | 42.9 | 31.3 | 31.3 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 10 |
62.5 | 16.8 dB/100m | 38.4 | 38.4 | 21.6 | 21.6 | 27.8 | 24.8 | 21.5 | 100 ± 15 | 100 ± 10 |
100 | 21.7 dB/100m | 35.3 | 35.3 | 17.1 | 17.1 | 23.8 | 20.8 | 20.1 | 100 ± 15 | |
155 | 27.7 dB/100m | 32.5 | 32.5 | 4.7 | 4.7 | 19.9 | 16.9 | 19 | 100 ± 18 | |
200 | 32 dB/100m | 30.8 | 30.8 | 3 | 3 | 17.7 | 14.7 | 19 | 100 ± 20 | |
250 | 36.4 dB/100m | 29.3 | 29.3 | 0 | 0 | 15.8 | 12.8 | 18 | 100 ± 20 | |
300 | 40.5 dB/100m | 28.2 | 28.2 | 0 | 0 | 14.2 | 11.2 | 18 | 100 ± 20 | |
310 | 41.3 dB/100m | 27.9 | 27.9 | 13.9 | 10.9 | 18 | 100 ± 20 | |||
350 | 44.3 dB/100m | 27.2 | 27.2 | 12.9 | 9.9 | 17 | 100 ± 22 |
Voltage
UL Voltage Rating |
---|
300 V (CMR), 300 V (CMX-Outdoor) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
60°C | -40°C To +75°C | -25°C To +75°C | -40°C To +85°C |
Bend Radius
Stationary Min. |
---|
0.29 in (7.4 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
35 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Aerial - When supported by messenger wire |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMR, CMX-Outdoor |
CEC / C(UL) Compliance |
CMR |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification |
Category 5e |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-07-KA060005-MSHA |
Product Notes
Notes |
US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc. Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. Outer Shield Separator Material: Polyester. |
---|
History
Update and Revision |
Revision Number: 0.522 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.522 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
11700A 0101000 | Black | Reel | 1,000 ft | 612825107705 | C |
11700A 0103000 | Black | Reel | 3,000 ft | 612825107712 | C |
11700A 0061000 | Blue | Reel | 1,000 ft | 612825107682 | C |
11700A 0081000 | Gray | Reel | 1,000 ft | 612825107699 | C |