Product Number: 1213F

Category 5E+ Cable, 4 Pair, F/UTP, CMP

Category 5E+ Premise Horizontal Cable (350MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Polyester + Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Material Trade Name Nom. Diameter Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.235 in (5.97 mm) No

Overall Cable Diameter (Nominal)

0.235 in (5.97 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 70.3 69.3 68.3 67.3 67.8 65.8 20.0 100 ± 15 100 ± 15
4 4.0 dB/100m 61.3 60.3 57.3 56.3 55.8 53.8 23.0 100 ± 15 100 ± 15
8 5.7 dB/100m 56.8 55.8 51.1 50.1 49.7 47.7 24.5 100 ± 15 100 ± 15
10 6.4 dB/100m 55.3 54.3 48.9 47.9 47.8 45.8 25.0 100 ± 15 100 ± 15
16 8.1 dB/100m 52.2 51.2 44.1 43.1 43.7 41.7 25.0 100 ± 15 100 ± 15
20 9.1 dB/100m 50.8 49.8 41.7 40.7 41.8 39.8 25.0 100 ± 15 100 ± 15
25 10.2 dB/100m 49.3 48.3 39.1 38.1 39.8 37.8 24.3 100 ± 15 100 ± 15
31.25 11.4 dB/100m 47.9 46.9 36.4 35.4 37.9 35.9 23.6 100 ± 15 100 ± 15
62.5 16.4 dB/100m 43.4 42.4 27.0 26.0 31.9 29.9 21.5 100 ± 15 100 ± 15
100 21.0 dB/100m 40.3 39.3 19.3 18.3 27.8 25.8 20.1 100 ± 15 100 ± 15
155 26.6 dB/100m 37.4 36.4 10.9 9.9 24.0 22.0 18.8 100 ± 22 100 ± 15
200 30.5 dB/100m 35.8 34.8 5.3 4.3 21.8 19.8 18.0 100 ± 22 100 ± 15
250 34.4 dB/100m 34.3 33.3 -0.1 -1.1 19.8 17.8 17.3 100 ± 32 100 ± 15
300 38.0 dB/100m 33.1 32.1 18.3 16.3 14.4 100 ± 32 100 ± 15
350 41.4 dB/100m 32.1 31.1 16.9 14.9 13.8 100 ± 32 100 ± 15
400 44.6 dB/100m 31.3 30.3 15.8 13.8 13.3 100 ± 32 100 ± 15
450 47.7 dB/100m 30.5 29.5 14.7 12.7 12.8 100 ± 32 100 ± 15

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Installation Storage
75°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.25 in (57.2 mm) 2.75 in (69.9 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

32 lbs/1000ft

Environmental Suitability

Plenum, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-90-661

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1212F

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Shield is Bonded to Jacket Inner Wall for Electrical Stability. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.626 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.626 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1213F 0101000 Black Reel 1,000 ft 612825108863 C
1213F 010A1000 Black Reel-in-Box 1,000 ft 612825108856
1213F D15500 Blue Reel 500 ft 612825108719
1213F D15A500 Blue Reel-in-Box 500 ft 612825108696
1213F D151000 Blue Reel 1,000 ft 612825108702 C
1213F D15A1000 Blue Reel-in-Box 1,000 ft 612825108689
1213F 0081000 Gray Reel 1,000 ft 612825108818 C
1213F 008A1000 Gray Reel-in-Box 1,000 ft 612825108801
1213F 0051000 Green Reel 1,000 ft 612825108795 C
1213F 005A1000 Green Reel-in-Box 1,000 ft 612825108788
1213F 0031000 Orange Reel 1,000 ft 612825108757 C
1213F 003A1000 Orange Reel-in-Box 1,000 ft 612825108740
1213F 0021000 Red Reel 1,000 ft 612825108733 C
1213F 002A1000 Red Reel-in-Box 1,000 ft 612825108726
1213F 009A500 White Reel-in-Box 500 ft 612825108832
1213F 0091000 White Reel 1,000 ft 612825108849 C
1213F 009A1000 White Reel-in-Box 1,000 ft 612825108825
1213F 0041000 Yellow Reel 1,000 ft 612825108771 C
1213F 004A1000 Yellow Reel-in-Box 1,000 ft 612825108764