Product Number: 1583E

Category 5e Cable, 4 Pair, U/UTP, PVC Indoor CPR Eca

Category 5e Premise Horizontal Cable (100MHz), 4-Pair, 24 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, PVC jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 24 Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 0.9 mm (0.035 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 4.5 mm (0.18 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 65.3 62.3 63.2 60.2 64 61 20 40 35
4 4 dB/100m 56.3 53.3 52.32 49.3 52 49 23 34 23
10 6.3 dB/100m 50.3 47.3 44 41 44 41 25 30 15
16 8 dB/100m 47.2 44.2 39.2 36.2 39.9 36.9 25 28 10.9
20 9 dB/100m 45.8 42.8 36.8 33.8 38 35 25 27 9
31.25 11.4 dB/100m 42.9 39.9 31.5 28.5 34.1 31.5 23.6 25.1 5.5
62.5 16.5 dB/100m 38.4 35.4 21.9 18.9 28.1 25.1 21.5 22
100 21.3 dB/100m 35.3 32.3 14 11 24 21 20.1 20

High Frequency Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C To +60°C 0°C To +50°C

Bend Radius

Installation Min.
40 mm (1.6 in)

Max. Pull Tension

65 N (15 lbf)

Bulk Cable Weight

28 kg/km (19 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.292 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.292 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
1583E.03305 Black Reel 305 m 8719605002143
1583E.03U305 Black UnReel 305 m 8719605002150
1583E.01B100 Blue Flat Box 100 m 8719605002129
1583E.01305 Blue Reel 305 m 8719605002105
1583E.01U305 Blue UnReel 305 m 8719605002136
1583E.01500 Blue Reel 500 m 8719605002112
1583E.011000 Blue Reel 1,000 m 8719605002099
1583E.00B100 Gray, RAL 7032 Flat Box 100 m 8719605002075
1583E.00305 Gray, RAL 7032 Reel 305 m 8719605002044
1583E.00U305 Gray, RAL 7032 UnReel 305 m 8719605002082
1583E.00500 Gray, RAL 7032 Reel 500 m 8719605002068
1583E.001000 Gray, RAL 7032 Reel 1,000 m 8719605002037
1583E.003500 Gray, RAL 7032 Reel 3,500 m 8719605176783
1583E.003570 Gray, RAL 7032 Reel 3,570 m 8719605002051
1583E.09305 Green Reel 305 m 8719605002204
1583E.09U305 Green UnReel 305 m 8719605002228
1583E.09500 Green Reel 500 m 8719605002211
1583E.11305 Red Reel 305 m 8719605002259
1583E.11U305 Red UnReel 305 m 8719605002266
1583E.12B100 White Flat Box 100 m 8719605002273
1583E.04U305 White UnReel 305 m 8719605002174
1583E.12U305 White UnReel 305 m 8719605002280
1583E.04500 White Reel 500 m 8719605002167
1583E.10305 Yellow Reel 305 m 8719605002235
1583E.10U305 Yellow UnReel 305 m 8719605002242