Product Number: 70007E
DataTuff® 5E, 1Q #22 Str TC, PO ins, F/B, PVC jkt, PROFINET Type B
DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, PVC jacket , PROFINET Type B
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
PROFINET Cat5e, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
22 AWG | 7x0.25 mm | TC - Tinned Copper | 2 | 4 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 1.55 mm (0.0610 in) | White & Blue & Yellow & Orange |
1 Quad |
Cable Core
Description |
---|
1 quad with center filler |
Inner Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.1 mm (0.16 in) |
Table Notes |
Bedding |
---|
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 6.5 mm (0.26 in) |
Overall Cable Diameter (Nominal) |
6.5 mm (0.26 in) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Nom. Characteristic Impedance |
---|---|
57.1 Ohm/km | 100 Ohm |
Delay
Max. Delay | Nom. Velocity of Prop. |
---|---|
530 ns/100m | 68% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. SRL (Structural Return Loss) [dB] |
---|---|---|---|---|
1 | 2.1 dB/100m | 65.3 | 64 | |
4 | 4.1 dB/100m | 56.3 | 52 | 23 |
10 | 6.5 dB/100m | 50.3 | 44 | 25 |
16 | 8.3 dB/100m | 47.2 | 40 | 25 |
31.25 | 11.7 dB/100m | 42.9 | 34 | 23.6 |
62.5 | 17 dB/100m | 38.4 | 28 | 21.5 |
100 | 22 dB/100m | 35.3 | 24 | 20.1 |
Table Notes |
Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e |
---|
Transfer Impedance
Frequency | Max. Transfer Impedance |
---|---|
10 Mhz | Max. 10 mOhm/m |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C to +80°C | -5°C To +60°C | -40°C to +80°C |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Eca, Sunlight Resistance - Black only, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
AWM Compliance |
AWM 2464 |
Data Category |
Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801-1 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.266 Revision Date: 04-29-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.266 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
70007E.01B100 | Green | Flat Box | 100 m | 8719605009333 |
70007E.01305 | Green | Reel | 305 m | 8719605009319 |
70007E.01500 | Green | Reel | 500 m | 8719605009326 |
70007E.011000 | Green | Reel | 1,000 m | 8719605009296 |