Product Number: 74002E

DataTuff® 5E, 4PR #26 Str BC, PO ins, SF/UTP, PVC jkt, AWM 2464

DataTuff® 5E, 4 Pair AWG 26 Bare Copper - Stranded, PP insulation, SF/UTP - Overall Braid + Foil shielding, PVC jacket , AWM 2464

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cat5e, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs No. of Elements
26 AWG 7x0.16 mm BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 0.98 mm (0.039 in) White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Cable Core

Description
4 pairs twisted to cable core covered with a polyester foil

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 80%

Table Notes

Aluminum outside

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.5 mm (0.26 in)

Overall Cable Diameter (Nominal)

6.5 mm (0.26 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
145 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
0.772 67 64 19.4
1 3.2 dB/100m 65.3 62.3 63.8 60.8 20
4 6 dB/100m 56.3 53.3 51.8 48.8 23
10 9.5 dB/100m 50.3 47.3 43.8 40.8 25
16 12.1 dB/100m 47.2 44.2 39.7 36.7 25
20 13.6 dB/100m 45.8 42.8 37.8 34.8 25
25 15.3 dB/100m 44.3 41.3 35.8 32.8 24.3
31.25 17.1 dB/100m 42.9 39.9 33.9 40.9 23.6
62.5 24.8 dB/100m 38.3 35.4 27.9 24.9 21.5
100 32 dB/100m 35.3 32.3 23.8 20.8 20.1

Voltage

Voltage Rating
450 V DC and 300 V AC

Temperature

Operating Installation Storage
-40°C to +80°C -15°C To +60°C -40°C to +80°C

Bend Radius

Stationary Min. Installation Min.
35 mm (1.4 in) 70 mm

Max. Pull Tension

80 N (18 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Outdoor - Black only, Sunlight Resistance - Black only, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

AWM Compliance

AWM 2464

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.257 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.257 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length EAN
74002E.01B100 Black Flat Box 100 m 8719605171597
74002E.01305 Black Reel 305 m 8719605013026
74002E.01500 Black Reel 500 m 8719605013033