Product Number: 7929A
DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, OS, PVC Jkt, CMR CMG
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMR CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
mining, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Pair(s) | 24 AWG | Solid | BC - Bare Copper | 4 | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.275 in (6.99 mm) |
Overall Cable Diameter (Nominal) |
0.275 in (6.99 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Delay
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
538 ns/100m | 45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 65.3 | 62.3 | 63 | 60 | 63.8 | 60.8 | 20 | 23 | 100 ± 15 | 100 ± 15 |
4 | 4.1 dB/100m | 56.3 | 53.3 | 51 | 49 | 51.7 | 48.7 | 23 | 23 | 100 ± 15 | 100 ± 15 |
8 | 5.8 dB/100m | 51.8 | 48.8 | 46 | 43 | 45.7 | 42.7 | 24.5 | 24.5 | 100 ± 15 | 100 ± 15 |
10 | 6.5 dB/100m | 50.3 | 47.3 | 43 | 41 | 43.8 | 40.8 | 25 | 25 | 100 ± 15 | 100 ± 15 |
16 | 8.2 dB/100m | 47.3 | 44.3 | 39 | 36 | 39.7 | 36.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
20 | 9.3 dB/100m | 45.8 | 42.8 | 36.5 | 33.5 | 37.7 | 34.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
25 | 10.4 dB/100m | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 24.3 | 100 ± 15 | 100 ± 15 |
31.25 | 11.7 dB/100m | 42.9 | 39.9 | 31 | 28 | 33.9 | 30.9 | 23.6 | 23.6 | 100 ± 15 | 100 ± 15 |
62.5 | 17.0 dB/100m | 38.4 | 35.4 | 22 | 19 | 27.8 | 24.8 | 21.5 | 21.5 | 100 ± 15 | 100 ± 15 |
100 | 22.0 dB/100m | 35.3 | 32.3 | 14 | 11 | 23.8 | 20.8 | 20.1 | 20.1 | 100 ± 15 | |
200 | 32.4 dB/100m | 27.8 | 1 | 14.7 | 15 | 100 ± 25 |
Voltage
UL Voltage Rating |
---|
300 V (CMR), 300 V (CMX-Outdoor) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
60°C | -40°C To +75°C | -25°C To +75°C | -40°C To +80°C |
Bend Radius
Stationary Min. |
---|
0.5 in (13 mm) |
Max. Pull Tension |
20 lbs (9.1 kg) |
---|---|
Bulk Cable Weight |
32 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMR, CMX-Outdoor |
CEC / C(UL) Compliance |
CMG |
Data Category |
Category 5e |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. *Special RJ45 plug required. See WWW. BELDEN.COM - Tools - Connector Cross Reference. |
---|
History
Update and Revision |
Revision Number: 0.583 Revision Date: 12-12-2023 |
---|
Information
Update and Revision |
Revision Number: 0.583 Revision Date: 12-12-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7929A 0101000 | Black | Reel | 1,000 ft | 612825191520 | C |
7929A 0102000 | Black | Reel | 2,000 ft | 612825191537 | C |
7929A 0105000 | Black | Reel | 5,000 ft | 612825191544 | C |
7929A 0061000 | Blue | Reel | 1,000 ft | 612825191506 | C |