Product Number: 7937A

DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, OS, PO Jkt, PO Jkt, OSP BURIAL

Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PO Inner Jacket, PO Outer Jacket, Polymer Gel Waterblocked OSP BURIAL

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

burial, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs
Pair(s) 24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket

Material Nom. Diameter
PO - Polyolefin 0.230 in (5.84 mm)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Waterblocking

Gel Filled

Outer Jacket

Material Nom. Diameter Ripcord
PO - Polyolefin 0.276 in (7.01 mm) No

Overall Cable Diameter (Nominal)

0.276 in (7.01 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/ft

Delay

Max. Delay Skew Nom. Velocity of Prop.
45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 62.3 63 60 63.8 60.8 20 23 100 ± 15 100 ± 15
4 4.1 dB/100m 56.3 53.3 51 49 51.7 48.7 23 23 100 ± 15 100 ± 15
8 5.8 dB/100m 51.8 48.8 46 43 45.7 42.7 24.5 24.5 100 ± 15 100 ± 15
10 6.5 dB/100m 50.3 47.3 43 41 43.8 40.8 25 25 100 ± 15 100 ± 15
16 8.2 dB/100m 47.3 44.3 39 36 39.7 36.7 25 25 100 ± 15 100 ± 15
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.7 34.7 25 25 100 ± 15 100 ± 15
25 10.4 dB/100m 44.3 41.3 33.9 30.9 35.8 32.8 24.3 24.3 100 ± 15 100 ± 15
31.25 11.7 dB/100m 42.9 39.9 31 28 33.9 30.9 23.6 23.6 100 ± 15 100 ± 15
62.5 17.0 dB/100m 38.4 35.4 22 19 27.8 24.8 21.5 21.5 100 ± 15 100 ± 15
100 22.0 dB/100m 35.3 32.3 14 11 23.8 20.8 20.1 20.1 100 ± 15

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-40°C To +75°C -25°C To +75°C -40°C To +85°C

Bend Radius

Stationary Min.
2.75 in (69.9 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

33 lbs/1000ft

Environmental Suitability

Outdoor, Outdoor, Non-Halogenated, Sunlight Resistance, Oil Resistance

CPR Compliance

CPR Euroclass: Fca

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Operating temperatures are subject to length de-rating. Cable passes -40░C Cold Bend per UL 1581. Sequential marking at two foot intervals. Fully Water Blocked with polymer gel waterblocking material. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m.

Update and Revision

Revision Number: 0.683 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.683 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
7937A 0101000 Black Reel 1,000 ft 612825191728