Product Number: 7939A

DataTuff® Cat 5e, 4 Bonded-Pr #24 Str BC, PO Ins, OS, PVC Jkt, CMX-Outdoor CMR

Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (7x32) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMX-Outdoor CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Pair(s) 24 AWG 7x32 BC - Bare Copper 4 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Polyester + Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.295 in (7.49 mm)

Overall Cable Diameter (Nominal)

0.295 in (7.49 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/ft

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop. Typical Delay Skew
510 ns/100m 45 ns/100m 69% 12 ns/ft

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.5 dB/100m 65.3 62.3 62.8 59.8 63.8 60.8 20 23 100 ± 15 100 ± 15
4 4.9 dB/100m 56.3 53.3 51.4 48.4 51.7 48.7 23 23 100 ± 15 100 ± 15
8 6.9 dB/100m 51.8 48.8 44.9 41.9 45.7 42.7 24.5 24.5 100 ± 15 100 ± 15
10 7.8 dB/100m 50.3 47.3 42.5 39.5 43.8 40.8 25 25 100 ± 15 100 ± 15
16 9.9 dB/100m 47.3 44.3 37.4 34.4 39.7 36.7 25 25 100 ± 15 100 ± 15
20 11.1 dB/100m 45.8 42.8 34.7 31.7 37.7 34.7 25 25 100 ± 15 100 ± 15
25 12.5 dB/100m 44.3 41.3 21.8 28.8 35.8 32.8 24.3 24.3 100 ± 15 100 ± 15
31.25 14.1 dB/100m 42.9 39.9 28.8 25.8 33.9 30.9 23.6 23.6 100 ± 15 100 ± 15
62.5 20.4 dB/100m 38.4 35.4 18 15 27.8 24.8 21.5 21.5 100 ± 15 100 ± 15
100 26.4 dB/100m 35.3 32.3 8.9 5.9 23.8 20.8 20.1 20.1 100 ± 15

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CMX-Outdoor)

Temperature

UL Temperature Operating Installation
60°C -40°C To +75°C -25°C To +75°C

Bend Radius

Stationary Min.
0.6 in (15 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

36 lbs/1000ft

Environmental Suitability

Riser, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR, CMX-Outdoor

CEC / C(UL) Compliance

CMX-Outdoor;CMG

ICEA Compliance

S-90-661

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-6

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581.

Update and Revision

Revision Number: 0.562 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.562 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
7939A 0101000 Black Reel 1,000 ft 612825191773 C
7939A 0102000 Black Reel 2,000 ft 612825191780 C
7939A 0061000 Blue Reel 1,000 ft 612825191759 C
7939A 0081000 Gray Reel 1,000 ft 612825191766 C
7939A 0021000 Red Reel 1,000 ft 612825191742 C
7939A 1NH1000 Teal Reel 1,000 ft 612825191797 C