Product Number: 1351A

Category 6 Cable, 4 Pair, F/UTP, CMR

Category 6 Premise Horizontal Cable (250MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, Surveillance, PoE++, PoE+, PoE, Noisy Environments

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Polyester + Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Separator Material Nom. Diameter Ripcord
Center Member (Patented X-Spline®) PVC - Polyvinyl Chloride 0.290 in (7.37 mm) No

Overall Cable Diameter (Nominal)

0.290 in (7.37 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 160 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. TCL [dB] Min. ELTCTL [dB]
1 2.0 dB/100m 74.3 72.3 70.3 67.8 64.8 20.0 100 ± 15 100 ± 15 40.0 35.0
4 3.8 dB/100m 65.3 63.3 59.5 55.7 52.7 23.0 100 ± 15 100 ± 15 40.0 23.0
8 5.3 dB/100m 60.8 58.8 53.4 49.7 46.7 24.5 100 ± 15 100 ± 15 40.0 16.9
10 6.0 dB/100m 59.3 57.3 51.4 47.8 44.8 25.0 100 ± 15 100 ± 15 40.0 15.0
16 7.6 dB/100m 56.3 54.3 46.7 43.7 40.7 25.0 100 ± 15 100 ± 15 38.0 10.9
20 8.5 dB/100m 54.8 52.8 44.3 41.7 38.7 25.0 100 ± 15 100 ± 15 37.0 9.0
25 9.5 dB/100m 53.3 51.3 41.8 39.8 36.8 24.3 100 ± 15 100 ± 15 36.0 7.0
31.25 10.7 dB/100m 51.9 49.9 39.2 37.9 34.9 23.6 100 ± 15 100 ± 15 35.1 5.1
62.5 15.4 dB/100m 47.4 45.4 30.0 31.8 28.8 21.5 100 ± 15 100 ± 15 32.0
100 19.8 dB/100m 44.3 42.3 22.5 27.8 24.8 20.1 100 ± 15 100 ± 15 30.0
155 25.2 dB/100m 41.5 39.5 14.3 23.9 20.9 18.8 100 ± 22 100 ± 15 28.1
200 29.0 dB/100m 39.8 37.8 8.8 21.7 18.7 18.0 100 ± 22 100 ± 15 27.0
250 32.8 dB/100m 38.3 36.3 3.5 19.8 16.8 17.3 100 ± 32 100 ± 15 26.0

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating Installation Storage
75°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.25 in (57.2 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

41 lbs/1000ft

Environmental Suitability

Riser, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1352A

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Shield is Bonded to Jacket Inner Wall for Electrical Stability. Print Includes Descending Footage Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.575 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.575 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1351A 0061000 Blue Reel 1,000 ft 612825112426 C
1351A 0081000 Gray Reel 1,000 ft 612825112433 C
1351A 0091000 White Reel 1,000 ft 612825112440 C
1351A 0041000 Yellow Reel 1,000 ft 612825112419 C