Product Number: 7814ANH
CAT 6 4P 24AWG, U/UTP, LSZH Jkt, Indoor
CAT 6 4PR x 24AWG U/UTP, Solid Bare Copper Conductor, PE Insulation, LSZH Jacket, Indoor
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6 and PoE application. |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.97 mm (0.038 in) | Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.8 mm (0.23 in) | Yes |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 330 pF/100m | 100 Ohm |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 538 ns/100m | 45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20.0 | 40.0 | 35.0 |
4 | 3.8 dB/100m | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.8 | 23.0 | 40.0 | 23.0 |
8 | 5.3 dB/100m | 60.8 | 58.8 | 55.5 | 54.5 | 49.7 | 46.7 | 24.5 | 40.0 | 16.9 |
10 | 6.0 dB/100m | 59.3 | 57.3 | 53.3 | 50.3 | 47.8 | 44.8 | 25.0 | 40.0 | 15.0 |
16 | 7.6 dB/100m | 56.2 | 54.2 | 48.7 | 46.7 | 43.7 | 40.7 | 25.0 | 38.0 | 10.9 |
20 | 8.5 dB/100m | 54.8 | 52.8 | 46.3 | 44.3 | 41.8 | 38.8 | 25.0 | 37.0 | 9.0 |
25 | 9.5 dB/100m | 53.3 | 51.3 | 43.8 | 41.8 | 39.8 | 36.8 | 24.3 | 36.0 | 7.0 |
31.25 | 10.7 dB/100m | 51.9 | 49.9 | 41.4 | 39.4 | 37.9 | 34.9 | 23.6 | 35.1 | |
62.5 | 15.4 dB/100m | 47.4 | 45.4 | 32.0 | 30.0 | 31.9 | 28.9 | 21.5 | 32.0 | |
100 | 19.8 dB/100m | 44.3 | 42.3 | 24.5 | 22.5 | 27.8 | 24.8 | 20.1 | 30.0 | |
155 | 25.2 dB/100m | 41.4 | 39.4 | 16.3 | 14.3 | 24.0 | 21.0 | 18.8 | 27.0 | |
200 | 29.0 dB/100m | 39.8 | 37.8 | 10.8 | 8.8 | 21.8 | 18.8 | 18.0 | 27.0 | |
250 | 32.8 dB/100m | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C to +75°C |
Bend Radius
Installation Min. |
---|
23.2 mm (0.913 in) |
Max. Pull Tension |
110 N (25 lbf) |
---|---|
Bulk Cable Weight |
40.5 kg/km (27.2 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor, Indoor, Non-Halogenated |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
IEEE Compliance |
IEEE 802.3bt Type1,Type2, Type3, Type4 |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA 568.2-D |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = 5 mg/g, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Jacket sequentially marked |
---|
History
Update and Revision |
Revision Number: 0.51 Revision Date: 05-31-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.51 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
7814ANH 010A305M | Black | Reel in Box | 305 m |
7814ANH 010A1000 | Black | Reel in Box | 1,000 ft |
7814ANH 006A305M | Blue | Reel in Box | 305 m |
7814ANH 006U305M | Blue | Unreel | 305 m |