Product Number: 7815ANH

CAT 6 4P 24AWG, F/UTP, LSZH Jkt, Indoor

CAT 6 4PR x 24AWG F/UTP, Solid Bare Copper Conductor, PE Insulation, Overall Foil Shield, LSZH Jacket, Indoor

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6

Conductor

Size Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.08 mm (0.0425 in) Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.1 mm (0.28 in) Yes

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft) 56 pF/m (17 pF/ft) 330 pF/100m 100 Ohm

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 538 ns/100m 45 ns/100m 65%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.0 dB/100m 74.3 72.3 72.3 70.3 67.8 64.8 20.0 40.0 35.0
4 3.8 dB/100m 65.3 63.3 61.5 59.5 55.8 52.8 23.0 40.0 23.0
8 5.3 dB/100m 60.8 58.8 55.5 54.5 49.7 46.7 24.5 40.0 16.9
10 6.0 dB/100m 59.3 57.3 53.3 50.3 47.8 44.8 25.0 40.0 15.0
16 7.6 dB/100m 56.2 54.2 48.7 46.7 43.7 40.7 25.0 38.0 10.9
20 8.5 dB/100m 54.8 52.8 46.3 44.3 41.8 38.8 25.0 37.0 9.0
25 9.5 dB/100m 53.3 51.3 43.8 41.8 39.8 36.8 24.3 36.0 7.0
31.25 10.7 dB/100m 51.9 49.9 41.4 39.4 37.9 34.9 23.6 35.1
62.5 15.4 dB/100m 47.4 45.4 32.0 30.0 31.9 28.9 21.5 32.0
100 19.8 dB/100m 44.3 42.3 24.5 22.5 27.8 24.8 20.1 30.0
155 25.2 dB/100m 41.4 39.4 16.3 14.3 24.0 21.0 18.8 27.0
200 29.0 dB/100m 39.8 37.8 10.8 8.8 21.8 18.8 18.0 27.0
250 32.8 dB/100m 38.3 36.3 19.8 16.8 17.3

Temperature

Operating
-20°C to +75°C

Bend Radius

Installation Min.
56.8 mm (2.24 in)

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

49 kg/km (33 lbs/1000ft)

Environmental Suitability

Indoor, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 5 mg/g, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Jacket sequentially marked

Update and Revision

Revision Number: 0.51 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.51 Revision Date: 05-31-2024


Part Numbers

Item # Color Putup Type Length
7815ANH 006305M Blue Reel 305 m
7815ANH 005305M Green Reel 305 m
7815ANH 008305M Grey Reel 305 m
7815ANH 003305M Orange Reel 305 m
7815ANH 002305M Red Reel 305 m
7815ANH 009305M White Reel 305 m
7815ANH 004305M Yellow Reel 305 m