Product Number: 7834ANC
CAT 6 4P 23AWG, U/UTP, LSZH Jkt, Indoor
CAT 6 4PR x 23AWG U/UTP, Solid Bare Copper Conductor, PE Insulation, LSZH Jacket, Indoor, IEC 60332-3-22
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6 and PoE application |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.98 mm (0.039 in) | Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.8 mm (0.23 in) | Yes |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 330 pF/100m | 100 Ohm |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 538 ns/100m | 45 ns/100m | 65% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 75.3 | 72.3 | 73.3 | 70.3 | 67.8 | 64.8 | 20.0 | 40.0 | 35.0 |
4 | 3.8 dB/100m | 66.3 | 63.3 | 62.5 | 59.5 | 56.0 | 53.0 | 23.0 | 40.0 | 23.0 |
8 | 5.3 dB/100m | 60.3 | 58.8 | 55.5 | 54.5 | 49.7 | 46.7 | 24.5 | 40.0 | 16.9 |
16 | 7.6 dB/100m | 57.2 | 54.2 | 49.6 | 46.6 | 43.9 | 40.7 | 25.0 | 38.0 | 10.9 |
20 | 8.5 dB/100m | 55.8 | 52.8 | 47.3 | 44.3 | 41.8 | 38.8 | 25.0 | 37.0 | 9.0 |
31.25 | 10.7 dB/100m | 52.9 | 49.9 | 42.2 | 39.2 | 38.1 | 35.1 | 23.6 | 35.1 | |
62.5 | 15.5 dB/100m | 48.4 | 45.4 | 32.9 | 29.9 | 32.1 | 29.1 | 21.5 | 32.0 | |
100 | 19.9 dB/100m | 45.3 | 42.3 | 25.4 | 22.4 | 27.8 | 24.8 | 20.1 | 30.0 | |
150 | 24.8 dB/100m | 42.7 | 39.7 | 17.9 | 14.9 | 24.5 | 21.5 | 18.9 | 28.2 | |
200 | 29.1 dB/100m | 40.8 | 37.8 | 11.7 | 8.7 | 22.0 | 19.0 | 18.0 | 27.0 | |
250 | 32.8 dB/100m | 39.3 | 36.3 | 6.5 | 3.5 | 20.0 | 17.0 | 17.3 | 26.0 | |
300 | 36.5 dB/100m | 37.1 | 34.1 | 18.2 | 15.2 | 16.7 | 25.2 | |||
230 | 31.3 dB/100m | 38.9 | 36.9 | 16.9 | 13.9 | 16.3 | ||||
400 | 43.0 dB/100m | 35.2 | 32.2 | 15.7 | 12.7 | 16.0 | ||||
450 | 46.2 dB/100m | 34.5 | 31.5 | 14.7 | 11.7 | 15.4 | ||||
500 | 49.1 dB/100m | 33.8 | 30.8 | 13.8 | 10.8 | 15.2 | ||||
550 | 52.0 dB/100m | 33.2 | 30.2 | 13.0 | 10.0 | 14.9 | ||||
600 | 55.0 dB/100m | 33 | 30 | 12.2 | 9.2 | 14.6 |
Table Notes |
For the frequency exceed 250MHz, the values for information only |
---|
Mechanical Characteristics
Temperature
Operating |
---|
-20°C To +75°C |
Bend Radius
Installation Min. |
---|
28.4 mm (1.12 in) |
Max. Pull Tension |
110 N (25 lbf) |
---|---|
Bulk Cable Weight |
40 kg/km (27 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor, Indoor, Non-Halogenated |
---|---|
Flammability / Reaction to Fire |
IEC 60332-3-22 |
IEEE Compliance |
PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA 568.2-D |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5, IEC 61034-2 - Smoke Density Min Transmittance = ≥ 60% Light Transmittance |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = 5 mg/g, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Jacket sequentially marked |
---|
History
Update and Revision |
Revision Number: 0.57 Revision Date: 04-29-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.57 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
7834ANC 006U1000 | Blue | Unreel | 1,000 ft |
7834ANC 008U1000 | Grey | Unreel | 1,000 ft |