Product Number: 7852A
Category 6+ Enhanced Cable, 4 Bonded-Pairs, U/UTP, CMP
Category 6+ Enhanced Premise Horizontal Cable (600MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
-
Availability:
-
Status:
- Specifications
- Part Numbers
- Resources
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
FEP - Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Outer Jacket
Separator | Material | Material Trade Name | Nom. Diameter | Ripcord |
---|---|---|---|---|
Center Member (Patented E-Spline®) | PVC - Polyvinyl Chloride | Flamarrest® | 0.266 in (6.76 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.266 in (6.76 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 90 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 38 ns/100m | 67% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 1.8 dB/100m | 82.3 | 80.3 | 80.5 | 78.5 | 74.8 | 72.8 | 20.0 | 100 ± 12 | 100 ± 15 | 40.0 | 35.0 |
4 | 3.5 dB/100m | 73.3 | 71.3 | 69.7 | 67.7 | 62.8 | 60.8 | 23.0 | 100 ± 12 | 100 ± 10.4 | 40.0 | 23.0 |
8 | 5.0 dB/100m | 68.8 | 66.8 | 63.7 | 61.7 | 56.7 | 54.7 | 24.5 | 100 ± 12 | 100 ± 8 | 40.0 | 16.9 |
10 | 5.7 dB/100m | 67.3 | 65.3 | 61.6 | 59.6 | 54.8 | 52.8 | 25.0 | 100 ± 12 | 100 ± 7.3 | 40.0 | 15.0 |
16 | 7.2 dB/100m | 64.2 | 62.2 | 57.0 | 55.0 | 50.7 | 48.7 | 25.0 | 100 ± 12 | 100 ± 5.7 | 38.0 | 10.9 |
20 | 8.1 dB/100m | 62.8 | 60.8 | 54.7 | 52.7 | 48.8 | 46.8 | 25.0 | 100 ± 12 | 100 ± 5 | 37.0 | 9.0 |
25 | 9.1 dB/100m | 61.3 | 59.3 | 52.3 | 50.3 | 46.8 | 44.8 | 25.0 | 100 ± 15 | 100 ± 5 | 36.0 | 7.0 |
30 | 10.0 dB/100m | 60.1 | 58.1 | 50.2 | 48.2 | 45.3 | 43.3 | 25.0 | 100 ± 15 | 100 ± 5 | 35.2 | 5.5 |
31.25 | 10.2 dB/100m | 59.9 | 57.9 | 49.7 | 47.7 | 44.9 | 42.9 | 25.0 | 100 ± 15 | 100 ± 5 | 35.1 | |
62.5 | 14.7 dB/100m | 55.4 | 53.4 | 40.7 | 38.7 | 38.9 | 36.9 | 25.0 | 100 ± 15 | 100 ± 5 | 32.0 | |
100 | 18.9 dB/100m | 52.3 | 50.3 | 33.4 | 31.4 | 34.8 | 32.8 | 25.0 | 100 ± 15 | 100 ± 5 | 30.0 | |
155 | 23.9 dB/100m | 49.4 | 47.4 | 25.5 | 23.5 | 31.0 | 29.0 | 22.8 | 100 ± 15 | 100 ± 5 | 28.1 | |
200 | 27.5 dB/100m | 47.8 | 45.8 | 20.3 | 18.3 | 28.8 | 26.8 | 21.6 | 100 ± 15 | 100 ± 5 | 27.0 | |
240 | 30.5 dB/100m | 46.6 | 44.6 | 16.1 | 14.1 | 27.2 | 25.2 | 20.6 | 100 ± 20 | 100 ± 5 | 26.2 | |
250 | 31.2 dB/100m | 46.3 | 44.3 | 15.2 | 13.2 | 26.8 | 24.8 | 20.5 | 100 ± 20 | 100 ± 5 | 26.0 | |
300 | 34.5 dB/100m | 43.1 | 43.1 | 8.6 | 8.6 | 25.3 | 23.3 | 20.1 | 100 ± 20 | 100 ± 5 | ||
310 | 35.2 dB/100m | 42.9 | 42.9 | 7.8 | 7.8 | 25.0 | 23.0 | 20.0 | 100 ± 20 | 100 ± 5 | ||
350 | 37.7 dB/100m | 42.1 | 42.1 | 4.5 | 4.5 | 23.9 | 21.9 | 19.8 | 100 ± 22 | 100 ± 5 | ||
400 | 40.6 dB/100m | 41.3 | 41.3 | 0.6 | 0.6 | 22.8 | 20.8 | 19.5 | 100 ± 22 | 100 ± 5 | ||
436 | 42.7 dB/100m | 40.7 | 40.7 | 22.0 | 20.0 | 19.1 | 100 ± 22 | 100 ± 5 | ||||
450 | 43.5 dB/100m | 40.5 | 40.5 | 21.7 | 19.7 | 18.9 | 100 ± 22 | 100 ± 5 | ||||
460 | 44.0 dB/100m | 40.4 | 40.4 | 21.5 | 19.5 | 18.8 | 100 ± 22 | 100 ± 5 | ||||
500 | 46.2 dB/100m | 39.8 | 39.8 | 20.8 | 18.8 | 18.4 | 100 ± 22 | 100 ± 5 | ||||
550 | 48.8 dB/100m | 39.2 | 39.2 | 20.0 | 18.0 | 18.0 | 100 ± 22 | 100 ± 5 | ||||
600 | 51.4 dB/100m | 38.6 | 38.6 | 19.2 | 17.2 | 17.6 | 100 ± 22 | 100 ± 5 |
Voltage
UL Voltage Rating |
---|
300 V (CMP), 300 V (CL3P) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
105°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.5 in (13 mm) | 2.25 in (57.2 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
38 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Plenum, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP, CMP-LP (0.6A), CL3P-LP (0.6A) |
CEC / C(UL) Compliance |
CMP |
ICEA Compliance |
S-116-732 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6 |
Third Party Performance Verification |
Category 6 |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
7851A |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 600 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.579 Revision Date: 09-07-2025 |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
Information
Update and Revision |
Revision Number: 0.579 Revision Date: 09-07-2025 |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7852A D15Z1000 | 612825433385 | ||||
7852A 0101000 | Black | Reel | 1,000 ft | 612825190486 | |
7852A D151000 | Blue | Reel | 1,000 ft | 612825190363 | C |
7852A D15A1000 | Blue | Reel-in-Box | 1,000 ft | 612825190356 | |
7852A 0081000 | Gray | Reel | 1,000 ft | 612825190455 | |
7852A 008A1000 | Gray | Reel-in-Box | 1,000 ft | 612825190448 | |
7852A 0051000 | Green | Reel | 1,000 ft | 612825190431 | C |
7852A 005A1000 | Green | Reel-in-Box | 1,000 ft | 612825190424 | |
7852A 0031000 | Orange | Reel | 1,000 ft | 612825190394 | C |
7852A 003A1000 | Orange | Reel-in-Box | 1,000 ft | 612825190387 | C |
7852A 0021000 | Red | Reel | 1,000 ft | 612825190370 | |
7852A 0091000 | White | Reel | 1,000 ft | 612825190479 | C |
7852A 009A1000 | White | Reel-in-Box | 1,000 ft | 612825190462 | |
7852A 0041000 | Yellow | Reel | 1,000 ft | 612825190417 | C |
7852A 004A1000 | Yellow | Reel-in-Box | 1,000 ft | 612825190400 |