Product Number: 7971A

DataTuff® 6, 4 Bonded-Pr #22 Sol BC, PO Ins, X-spline, PVC Jkt, OS+TC Brd, PVC Jkt, PLTC, CMR, CMX Outdoor

Industrial Ethernet Cat 6, 4 Bonded-Pair 22AWG (Solid) Bare Copper, PO Insulation, X-spline, PVC Inner Jacket, Overall Beldfoil®+Tinned Copper Braid(80%) Shield, PVC Outer Jacket, PLTC, CMR, CMX Outdoor

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Power-limited tray, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
22 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket

Separator Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.305 in (7.75 mm) Yes
Center Member (Patented X-Spline®)

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.425 in (10.8 mm) No

Overall Cable Diameter (Nominal)

0.425 in (10.8 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
56.5 Ohm/km (17.2 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Min. TCL [dB]
1 2 74.3 72.3 72.3 70.3 67.8 64.8 20 100 ± 15 40
4 3.78 65.28 63.28 61.5 59.5 55.71 52.71 23.01 100 ± 15 40
8 5.32 60.77 58.77 55.45 53.45 49.69 46.69 24.52 100 ± 15 40
10 5.95 59.31 57.31 53.36 51.36 47.75 44.75 25 100 ± 15 40
16 7.55 56.25 54.25 48.7 46.7 43.67 40.67 25 100 ± 15 37.96
20 8.47 54.8 52.8 46.33 44.33 41.73 38.73 25 100 ± 15 36.99
25 9.51 53.35 51.35 43.84 41.84 39.79 36.79 24.32 100 ± 15 36.02
31.25 10.67 51.89 49.89 41.22 39.22 37.86 34.86 23.64 100 ± 15 35.05
62.5 15.38 47.38 45.38 31.99 29.99 31.83 28.83 21.54 100 ± 15 32.04
100 19.8 44.31 42.31 24.51 22.51 27.75 24.75 20.11 100 ± 15 30
155 25.16 41.46 39.46 16.3 14.3 23.95 20.95 18.77 100 ± 15 28.1
200 28.98 39.8 37.8 10.82 8.82 21.73 18.73 18 100 ± 15 26.99
250 32.85 38.35 36.35 5.5 3.5 19.79 16.79 17.32 100 ± 15 26.02

Voltage

UL Voltage Rating
300 V (PLTC, CMR/CMX-Outdoor), 600 V (AWM)

Temperature

UL Temperature Operating Installation Storage
75°C -40°C To +75°C -40°C To +75°C -40°C To +60°C

Bend Radius

Installation Min. Flexing Min.
2.6 in (66 mm) 5.1 in (130 mm)

Table Notes

Theses cable are rated for both indoor and outdoor applications. For outdoor installations, the continuous flexing bend radius must be applied for outdoor use. Outdoor installations are susceptible to frequent movement due to environmental factors.

Bulk Cable Weight

87.5 lbs/1000ft (130 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 Flame only

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

Article 800, Article 725, PLTC - CMR/CMX Outdoor

AWM Compliance

AWM 21047

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical system.

Update and Revision

Revision Number: 0.48 Revision Date: 11-27-2024

Update and Revision

Revision Number: 0.48 Revision Date: 11-27-2024

Part Numbers

Item #
7971A 0101000
7971A 0105000