Product Number: BEL601
DataConnect CAT 6 UTP Cable
DataConnect CAT 6 UTP Cable, 4 Pairs, 24 AWG Solid Bare Copper Conductors, U/UTP, PVC Jacket, Indoor
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Belden DataConnect system is designed to provide standards-compliant cabling solutions for typical Ethernet data applications, include Retail shops, shopping malls & outlets, restaurants, bars/pubs, residential buildings etc., which is suitable for permanent & channel link installation |
---|
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 24 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material |
---|
PE - Polyethylene |
Overall Cable Diameter (Nominal) |
5.7 mm (0.22 in) |
---|
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
Max. 72 V DC |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C To +60°C |
Bulk Cable Weight |
39 Kg/km |
---|
Standards and Compliance
Flammability / Reaction to Fire |
CMX, IEC 60332-1-2 |
---|---|
GB Compliance |
GB/T 18380.1 |
CEC / C(UL) Compliance |
C22.2 No.210 |
Data Category |
Category 6 |
TIA/EIA Compliance |
TIA/EIA 568.2-D |
ISO/IEC Compliance |
IEC 11801 Class E |
Other Standard Compliance(s) |
AS/NZS1660.5.6 |
Product Notes
Notes |
Cabling Filler: Central Spline GB/T Compliance : GB/T 18380.1 Electrical withstand voltage : 1.5kV ac for 2 seconds |
---|
History
Update and Revision |
Revision Number: 0.33 Revision Date: 04-29-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.33 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
BEL601 006U305M | Blue | Box | 305 m |