Product Number: Mohawk Cat 6 F/UTP CMP

Mohawk Category 6 Cable, 4 Pair, F/UTP, CMP

Mohawk Category 6 Premise Horizontal Cable, 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, Surveillance, PoE++, PoE+, PoE, Noisy Environments

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Polyester + Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Separator Material Nom. Diameter Ripcord
Flexweb® Core Separator PVC - Polyvinyl Chloride 0.310 in (7.87 mm) No

Overall Cable Diameter (Nominal)

0.310 in (7.87 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100ft 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. TCL [dB] Min. ELTCTL [dB]
1 2.0 74.3 72.3 72.3 70.3 67.8 64.8 20.0 100 ± 15 100 ± 15 40.0 35.0
4 3.8 65.3 63.3 61.5 59.5 55.7 52.7 23.0 100 ± 15 100 ± 15 40.0 23.0
8 5.3 60.8 58.8 55.4 53.4 49.7 46.7 24.5 100 ± 15 100 ± 15 40.0 16.9
10 6.0 59.3 57.3 53.4 51.4 47.8 44.8 25.0 100 ± 15 100 ± 15 40.0 15.0
16 7.6 56.3 54.3 48.7 46.7 43.7 40.7 25.0 100 ± 15 100 ± 15 38.0 10.9
20 8.5 54.8 52.8 46.3 44.3 41.7 38.7 25.0 100 ± 15 100 ± 15 37.0 9.0
25 9.5 53.3 51.3 43.8 41.8 39.8 36.8 24.3 100 ± 15 100 ± 15 36.0 7.0
31.25 10.7 51.9 49.9 41.2 39.2 37.9 34.9 23.6 100 ± 15 100 ± 15 35.1 5.1
62.5 15.4 47.4 45.4 32.0 30.0 31.8 28.8 21.5 100 ± 15 100 ± 15 32.0
100 19.8 44.3 42.3 24.5 22.5 27.8 24.8 20.1 100 ± 15 100 ± 15 30.0
155 25.2 41.5 39.5 16.3 14.3 23.9 20.9 18.8 100 ± 22 100 ± 15 28.1
200 29.0 39.8 37.8 10.8 8.8 21.7 18.7 18.0 100 ± 22 100 ± 15 27.0
250 32.8 38.3 36.3 5.5 3.5 19.8 16.8 17.3 100 ± 32 100 ± 15 26.0
500 48.9 33.8 31.8 15.2 100 ± 32 100 ± 15 23.0
550 51.8 33.2 31.2 14.9 100 ± 32 100 ± 15 22.6

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Installation Storage
60°C -20°C To +60°C 0°C To +50°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.25 in (57.2 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

44 lbs/1000ft (65 kg/km)

Environmental Suitability

Plenum, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262 Plenum (UL 910), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568-C.2 Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

Category 6 FUTP CMR

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.30 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.30 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length
M58183 Black Reel 1,000 ft
M58176 Blue Reel 1,000 ft
M58179 Gray Reel 1,000 ft
M58180 Green, Dark Reel 1,000 ft
M58182 Orange Reel 1,000 ft
M58177 Pink Reel 1,000 ft
M58181 Red Reel 1,000 ft
M58184 Violet Reel 1,000 ft
M58175 White Reel 1,000 ft
M58178 Yellow Reel 1,000 ft