Product Number: 10GAB1

CAT 6A 23AWG, U/UTP, LSZH Jkt, GB 31247 B1 Rating, Indoor

23 AWG solid bare copper conductors, non-plenum, Polyolefin insulation, twisted pairs, central spline, overall cabling, special Barrier tape, LSZH jacket, GB 31247 B1 Flame Rating

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Suitable Applications

Horizontal and building backbone Cable. Support current and future category 6A and 6 applications: such as 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, ISDN, ATM and PoE application

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.18 mm (0.0465 in) Blue & White, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe

Outer Jacket

Separator Material Nom. Diameter
Barrier Tape LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.5 mm (0.30 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance
93.8 Ohm/km 56 pF/m (17 pF/ft) 330 pF/100m

Table Notes

Maximum operating voltage: 72 Vdc

Delay

Max. Delay Skew
45 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 74.3 72.3 67.8 64.8 20.0 67.0 67.0 40.0 35.0
4 3.8 65.3 63.3 55.8 52.8 23.0 67.0 66.2 40.0 23.0
10 5.9 59.3 57.3 49.7 46.7 25.0 67.0 58.2 40.0 15.0
16 7.5 56.2 54.2 43.7 40.7 25.0 67.0 54.1 38.0 10.9
31.25 10.5 51.9 49.9 37.9 34.9 23.6 67.0 48.3 35.1
62.5 15.0 47.4 45.4 31.9 28.9 21.5 65.6 42.3 32.0
100 19.1 44.3 42.3 27.8 24.8 20.1 62.5 38.2 30.0
200 27.6 39.8 37.8 21.8 8.8 18.0 58.0 32.2 27.0
250 31.1 38.3 36.3 19.8 16.8 17.3 56.5 30.2 26.0
300 34.3 37.1 35.1 18.3 15.3 17.3 55.3 28.7 25.2
500 45.3 33.8 31.8 13.8 10.8 17.3 52.0 24.2 23.0

Table Notes

Horizontal Cable transmission characteristics

Temperature

Operating Installation
-20°C To +60°C 0°C To +50°C

Bend Radius

Installation Min.
60 mm (2.4 in)

Max. Pull Tension

80 N (18 lbf)

Bulk Cable Weight

62 kg/km (42 lbs/1000ft)

Environmental Suitability

Indoor, Non-Halogenated

GB Compliance

GB 31247

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

TIA/EIA Compliance

TIA 568.2-D

ISO/IEC Compliance

IEC 61156-5(2009), ISO/IEC 11801(2017), IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Notes

According to GB 31247 Classification for burning behavior B1 – (d0, t0, a1), Hazard classification of material smoke toxicity - ZA2, Jacket sequentially marked

Update and Revision

Revision Number: 0.32 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.32 Revision Date: 04-29-2024

Part Numbers

Item # Color Length
10GAB1 010305M Black 305 m
10GAB1 006305M Blue 305 m
10GAB1 008305M Gray 305 m
10GAB1 009305M White 305 m