Product Number: 10GXE02
10GX Category 6A Enhanced Cable, 4 Pair, S/FTP, LSZH Indoor CPR Eca
Category 6A Enhanced Premise Horizontal Cable (625MHz), 4-Pair, 23 AWG Solid Bare Copper conductors, S/FTP, Foam Polyethylene insulation, each pair with Beldfoil® shield, tinned copper braid shield (30%), LSZH jacket, CPR Euroclass Eca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Horizontal and building backbone cable; Support current and future Category 6A and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
---|
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Individual Shielded Pair | 23 AWG | Solid | BC - Bare Copper | 4 | 8 |
Insulation
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Individual Shielded Pair | PE - Polyethylene (Foam) | 1.32 mm (0.0520 in) | White & Blue, White & Orange, White & Green, White & Brown |
Cable Core
Description |
---|
4 pairs twisted together |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Table Notes |
Aluminum facing outside |
---|
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 30% |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.0 mm (0.28 in) | Yes |
Overall Cable Diameter (Nominal) |
7.0 mm (0.28 in) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Delay
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
45 ns/100m | 77% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 dB/100m | 75.3 | 72.3 | 73.2 | 70.2 | 68 | 65 | 20 | 67 | 67 | 40 | 35 |
4 | 3.8 dB/100m | 66.3 | 63.3 | 62.5 | 59.5 | 56 | 53 | 23 | 67 | 66.2 | 34 | 23 |
10 | 5.9 dB/100m | 60.3 | 57.3 | 54.4 | 51.4 | 48 | 45 | 25 | 67 | 58.2 | 30 | 15 |
16 | 7.5 dB/100m | 57.2 | 54.2 | 49.8 | 46.8 | 43.9 | 40.9 | 25 | 67 | 54.1 | 28 | 10.9 |
31.2 | 10.5 dB/100m | 52.9 | 49.9 | 42.4 | 39.4 | 38.1 | 35.1 | 23.6 | 67 | 48.3 | 25.1 | 5.1 |
62.5 | 15 dB/100m | 48.4 | 45.4 | 33.4 | 30.4 | 32.1 | 29.1 | 21.5 | 65.6 | 42.3 | 22 | |
100 | 19.1 dB/100m | 45.3 | 42.3 | 26.2 | 23.2 | 28 | 25 | 20.1 | 62.5 | 38.2 | 20 | |
125 | 21.5 dB/100m | 43.8 | 40.8 | 22.3 | 19.3 | 26.1 | 23.1 | 19.4 | 61 | 36.3 | 19 | |
200 | 27.6 dB/100m | 40.8 | 37.8 | 13.2 | 10.2 | 22 | 19 | 18 | 58 | 32.2 | 17 | |
250 | 31.1 dB/100m | 39.3 | 36.3 | 8.3 | 5.3 | 20 | 17 | 17.3 | 56.5 | 30.2 | 16 | |
300 | 34.3 dB/100m | 38.1 | 35.1 | 3.9 | 0.9 | 18.5 | 15.5 | 17.3 | 55.3 | 28.7 | ||
500 | 45.3 dB/100m | 34.8 | 31.8 | -10.4 | -13.4 | 14 | 11 | 17.3 | 52 | 24.2 | ||
625 | 51.2 dB/100m | 33.4 | 30.4 | -17.8 | -20.8 | 12.1 | 9.1 | 17.3 | 50.6 | 22.3 |
Table Notes |
Limits below 4 MHz and at 625 MHz are for information only. Reference standard: IEC 61156-5 |
---|
Transfer Impedance
Frequency | Max. Transfer Impedance |
---|---|
1 Mhz | Max. 50 mOhm/m |
10 Mhz | Max. 100 mOhm/m |
30 Mhz | Max. 200 mOhm/m |
100 Mhz | Max. 1000 mOhm/m |
Transfer Impedance Class |
Grade 2 |
---|
Screening Class |
Type Ib |
---|---|
Table Notes |
Coupling Attenuation |
Voltage
Voltage Rating |
---|
72 V DC |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-30°C to +60°C | 0°C To +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
29 mm (1.1 in) | 58 mm |
Max. Pull Tension |
110 N (25 lbf) |
---|---|
Bulk Cable Weight |
52 kg/km |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Eca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
IEEE Compliance |
PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA 568.2-D |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50173-1, Segregation class according EN50174-2 = d |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
---|
History
Update and Revision |
Revision Number: 0.345 Revision Date: 08-08-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.345 Revision Date: 08-08-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
10GXE02.10500 | Black | Reel | 500 m | 8719605222268 |
10GXE02 006305M | Blue | Reel | 305 m | |
10GXE02.06500 | Blue | Reel | 500 m | 8719605000385 |
10GXE02 006500M | Blue | Reel | 500 m |