Product Number: 50106AHSFP

BELDEN Industrial High Flexible Ethernet CAT6A cable, SF/UTP, PUR Jacket, Indoor

BELDEN Industrial Ethernet CAT6A,SF/UTP, 4x2x26AWG, Stranded Bare Copper Conductors, PO Insulation, Al-Mylar+Braid Shield, PUR Jacket, Indoor

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Ethernet cables are used for interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. Support current and future Category6A applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10GBase-T.These are Cat 6A cables for indoor use meeting IEC61156-6, UL 758, EN50288-10-2, IEC11801

Conductor

Element Size Material No. of Pairs No. of Elements
Pair(s) 26 AWG BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code
PO - Polyolefin 1.0 mm (0.039 in) 1.White/Blue,Blue, 2.White/Orange,Orange, 3.White/Green,Green, 4.White/Brown,Brown

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 80%

Outer Jacket

Material
PUR - Polyurethane (Halogen Free)

Overall Cable Diameter (Nominal)

7.3 mm (0.29 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
145@20°C( Ohm/km) 100 Ohm

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
-40°C To +80°C

Bend Radius

Flexing Min.
75 mm (3.0 in)

Environmental Suitability

Indoor, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1 Flammability

AWM Compliance

AWM 20549, AWM I A/B

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Free

Notes

Max Transmission Length: Link Class-CatEa(CAT6A), Channel-74m; Drag chain test:10 million cycles; Speed:30 cycles/min; Chain length: 1m

Update and Revision

Revision Number: 0.27 Revision Date: 07-02-2025

Update and Revision

Revision Number: 0.27 Revision Date: 07-02-2025