Product Number: 50106ASFLB

DataTuff® Cat 6A, 4P23AWG, S/FTP, Solid Bare Cu, FMPE Ins, SWB, LSZH Jkt, UV resistant

DataTuff® CAT 6A 4PR x 23AWG S/FTP, Solid Bare Copper Conductor, FMPE Insulation, AL-Mylar Individual Shield, Overall Tinned Copper Braid Shield, LSZH Inner Jacket, Steel Wire Braid Armoring, LSZH Outer Jacket, Indoor/Outdoor

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Ethernet cables are used for interconnecting Industrial Ethernet Switches, programmable logic controller and transmitting industrial protocol data signals. These cables are suitable for transmitting 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, 500MHz Category 6A. These are highly durable & ruggedized cables for both indoor and outdoor use meeting IEC 60332-3-22 and IEC 60754-1 & 2

Conductor

Element Size Stranding Material No. of Pairs
Conductor(s) 23 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Conductor(s) PO - Polyolefin (Foam) 1.4 mm (0.055 in) Blue & White, Orange & White, Green & White, Brown & White

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (SHF1) 8 mm (0.31 in)

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 65%

Armor

Armor Type & Material Armor Material Diameter
SWB - Steel Wire Braid Armor 0.2 mm (0.0079 in)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (SHF1) 10.6 mm (0.417 in)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
95 Ohm/km (29 Ohm/1000ft) 160 pF/100m

Table Notes

Mutual capacitance : <lt/> 56 nF/km

Delay

Max. Delay Skew Nom. Velocity of Prop.
45 ns/100m 78%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 68 65 20 67 67 40 35
4 3.8 dB/100m 66.3 63.3 56 53 23 67 66.2 34 23
10 5.9 dB/100m 60.3 57.3 48 45 25 67 58.2 30 15
16 7.5 dB/100m 57.2 54.2 43.9 40.9 25 67 54.1 28 10.9
31.2 10.5 dB/100m 52.9 49.9 38.1 35.1 23.6 67 48.3 25.1 5.1
62.5 15 dB/100m 48.4 45.4 32.1 29.1 21.5 65.6 42.3 22
100 19.1 dB/100m 45.3 42.3 28 25 20.1 62.5 38.2 20
125 21.5 dB/100m 43.8 40.8 26.1 23.1 19.4 61 36.3 19
200 27.6 dB/100m 40.8 37.8 22 19 18 58 32.2 17
250 31.1 dB/100m 39.3 36.3 20 17 17.3 56.5 30.2 16
300 34.3 dB/100m 38.1 35.1 18.5 15.5 17.3 55.3 28.7
500 45.3 dB/100m 34.8 31.8 14 11 17.3 52 24.2

Table Notes

Limits below 4 MHz are for information only. Reference standard: ISO/IEC 61156-5 ed. 2.0 (2012)

Transfer Impedance Class

Grade 2

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-20°C to +70°C -5°C to +70°C

Bend Radius

Installation Min.
106 mm (4.17 in)

Bulk Cable Weight

160 kg/km (110 lbs/1000ft)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

IEC 60332-3-22, IEC 60332-1-2

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

ISO/IEC Compliance

ISO/IEC 11801<multisep/>IEC 61156-5

CENELEC Compliance

EN 50173-1

Update and Revision

Revision Number: 0.29 Revision Date: 08-07-2025

Update and Revision

Revision Number: 0.29 Revision Date: 08-07-2025