Product Number: IEA004

DataTuff® 6A, High Flex, 4 Pr #24 Str TC, PO Ins, OS, TPE Jkt, CMR, CMX

Industrial Ethernet Cat 6A, 4 Pair 24AWG (Stranded 7X32) Tinned Copper, PO Insulation, X-Spline, Beldfoil Shield, TPE Outer Jacket, UL CMR, CMX Outdoor, OIL RES II, SUN RES, AWM 600V

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Resources

Specifications

Suitable Applications

High Flex, Automation, Robotics, exposure to oil and gasoline, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

Element Size Stranding Material No. of Pairs
Pair(s) 24 AWG 7x32 TC - Tinned Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.045 in (1.1 mm) Blue & White/Blue, Orange & White/Orange, Green & White/Green, Brown & White/Brown

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 75%

Outer Jacket

Material Nom. Diameter
TPE - Thermoplastic Elastomer 0.322 in (8.18 mm)

Overall Cable Diameter (Nominal)

0.322 in (8.18 mm)

Electricals

Max. Conductor DCR
28.8 Ohm/1000ft

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
540 ns/100m 45 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. TCL [dB] Min. ELTCTL [dB] Max. Surface Transfer Impedance [mOhm/m] Min. Coupling Attenuation [dB]
1 2.5 dB/100m 74.3 dB 72.3 dB 67.8 64.8 20.0 100 ± 15 100 +/- 10 40.0 35.0 50.0
4 4.6 dB/100m 65.3 63.3 55.8 52.8 23.0 100 ± 15 100 ± 15 40.0 23.0 75.9
8 6.4 dB/100m 60.8 58.8 49.7 46.7 24.5 100 ± 15 100 ± 15 40.0 16.9 93.5
10 7.1 dB/100m 59.3 57.3 47.8 44.8 25.0 100 ± 15 100 ± 15 40.0 15.0 100.0
16 9.0 dB/100m 56.2 54.2 43.7 40.7 25.0 100 ± 15 100 ± 15 38.0 10.9 135.3
20 10.1 dB/100m 54.8 52.8 41.8 38.8 25.0 100 ± 15 100 ± 15 37.0 9.0 155.8
25 11.3 dB/100m 53.3 51.3 39.8 36.8 24.2 100 ± 15 100 ± 15 36.0 7.0 179.5
31.25 12.6 dB/100m 51.9 49.9 7.9 34.9 23.3 100 ± 15 100 ± 10 35.1 5.5 85
62.5 18.0 dB/100m 47.4 45.4 31.9 28.9 20.7 100 ± 15 100 ± 10 32 85
100 23.0 dB/100m 44.3 42.3 27.8 24.8 19.0 100 ± 15 100 ± 10 30.0 85
200 33.1 dB/100 39.8 37.8 21.8 18.8 19.0 100 ± 15 100 ± 10 27.0 78.9
250 37.3 dB/100m 38.3 36.3 19.8 16.8 15.6 100 ± 32 100 ± 10 26.0 77
300 41.1 dB/100m 37.1 35.1 18.3 15.3 14.9 100 ± 32 100 ± 10 25.2 75.5
400 48.1 dB/100m 35.3 33.3 15.8 12.8 13.8 100 ± 32 100 ± 10 24.0 72.9
500 54.3 dB/100m 33.8 31.8 13.8 10.8 13.0 100 ± 32 100 ± 10 23.0 71.0

Voltage

UL Voltage Rating
600 V (UL 2463)

Temperature

UL Temperature Operating Installation Storage
75°C -40°C To +75°C -20°C To +80°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
2.58 in (65.5 mm) 2.58 in (65.5 mm) 2.58 in (65.5 mm)

Max. Pull Tension

44 lbs (20 kg)

Bulk Cable Weight

48 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1666 - Riser, VW-1

NEC / UL Compliance

Article 800, CMX-Outdoor, CMR

AWM Compliance

AWM 2463

CEC / C(UL) Compliance

CMR-CMX OUTDOOR

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.233 Revision Date: 03-12-2025

Update and Revision

Revision Number: 0.233 Revision Date: 03-12-2025