Product Number: 74004E

DataTuff® 7, 4PR #23 Sol BC, PO ins, S/FTP, PVC jkt, AWM 20276

DataTuff® 7, 4 Pair AWG 23 Bare Copper - Solid, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PVC jacket , AWM 20276

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs No. of Elements
23 AWG Solid BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 1.45 mm (0.0571 in) White & Blue, White & Orange, White & Green, White & Brown

Cable Core

Description
4 pairs twisted to cable core

Inner Shield

Element Shield Type Material Coverage
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly) 100%

Table Notes

Aluminum outside

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 8 mm (0.31 in)

Overall Cable Diameter (Nominal)

8 mm (0.31 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
75 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2 dB/100m 78 75 72 69 78 75 20
4 3.7 dB/100m 78 75 74.3 71.3 78 75 23
10 5.9 dB/100m 78 75 72.1 69.1 75.3 72.3 25
16 7.4 dB/100m 78 75 70.6 67.6 71.2 68.2 25
31.2 10.4 dB/100m 78 75 67.6 64.6 65.4 62.4 23.6
62.5 14.9 dB/100m 75.5 72.5 60.6 57.6 59.4 56.4 21.5
100 19 dB/100m 72.4 69.4 53.4 50.4 55.3 52.3 20.1
125 21.4 dB/100m 70.9 67.9 49.6 46.6 53.4 50.4 19.4
200 27.5 dB/100m 67.9 64.9 40.4 37.4 49.3 46.3 14
250 31 dB/100m 66.4 63.4 35.5 32.5 47.3 44.3 17.3
300 34.2 dB/100m 65.2 62.2 31.1 28.1 45.8 42.8 17.3
600 50.1 dB/100m 60.7 57.7 10.6 7.6 39.7 36.7 17.3
1000 66.9 dB/100m 57.4 54.4 35.3 32.3 15.1

Table Notes

Limits below 4 MHz are for information only.; Values at 1000 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 MHz Max. 5 mOhm/m
10 MHz Max. 5 mOhm/m
30 MHz Max. 30 mOhm/m
100 MHz 100 mOhm/m

Transfer Impedance Class

Grade 1

Screening Class

Type Ib

Table Notes

Coupling Attenuation

Voltage

UL Voltage Rating Voltage Rating
30 V RMS 30 V AC

Temperature

Operating Installation Storage
-40°C to +80°C -15°C To +60°C -40°C to +80°C

Bend Radius

Stationary Min. Installation Min.
40 mm (1.6 in) 80 mm

Max. Pull Tension

80 N (18 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Outdoor - Black only, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

AWM Compliance

AWM 20276

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 7

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = d

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.271 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.271 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length EAN
74004E.01B100 Black Flat Box 100 m 8719605013170
74004E.01305 Black Reel 305 m 8719605013156
74004E.01500 Black Reel 500 m 8719605013163
74004E.011317 Black Reel 1,317 m 8719605199737
74004E.011524 Black Reel 1,524 m 8719605199744