Product Number: 74005PU

DataTuff® 7, 4PR #26 Str BC, PO ins, S/FTP, PUR HF jkt, AWM 21292

DataTuff® 7, 4 Pair AWG 26 Bare Copper - Stranded, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PUR Halogen Free jacket , AWM 21292

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs No. of Elements
26 AWG 7x0.16 mm BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 1.05 mm (0.0413 in) White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Cable Core

Description
4 pairs twisted to cable core

Inner Shield

Element Shield Type Material
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly)

Table Notes

Aluminum outside

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Diameter
PUR - Polyurethane (Halogen Free) 6.8 mm (0.27 in)

Table Notes

Flame Retardant Sheath

Overall Cable Diameter (Nominal)

6.8 mm (0.27 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
145 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.7 dB/100m 80 77
4 5.5 dB/100m 80 77 58 55 23
10 8.5 dB/100m 80 77 50 47 25
16 10.8 dB/100m 80 77 46 43 25
20 12.1 dB/100m 80 77 44 41 25
31.25 15.2 dB/100m 80 77 40 37 23.6
62.5 21.8 dB/100m 75.1 72.1 34 31 21.5
100 27.8 dB/100m 72.4 69.4 30 27 20.1
200 40.1 dB/100m 67.9 64.9 24 21 18
300 50 dB/100m 65.3 62.3 20 17 17.3
600 73.3 dB/100m 60.8 57.8 14 11 17.3

Transfer Impedance

Frequency Max. Transfer Impedance
10 Mhz Max. 5 mOhm/m

Voltage

UL Voltage Rating Voltage Rating
30 V RMS 450 V DC and 300 V AC

Temperature

Operating Installation Storage
-40°C to +80°C -15°C To +60°C -40°C to +80°C

Bend Radius

Stationary Min. Installation Min.
30 mm (1.2 in) 65 mm

Max. Pull Tension

80 N (18 lbf)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

AWM Compliance

AWM 21292

Data Category

Category 7

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.268 Revision Date: 05-27-2024

Update and Revision

Revision Number: 0.268 Revision Date: 05-27-2024


Part Numbers

Item # Color Putup Type Length EAN
74005PU.02B100 Black Flat Box 100 m 8719605013361
74005PU.02305 Black Reel 305 m 8719605013347
74005PU.02500 Black Reel 500 m 8719605013354
74005PU.01500 Blue, Water Reel 500 m 8719605013330