Product Number: 50105HF

Belden High flex CAT5e industrial ethernet cable

Belden High flex CAT5e industrial ethernet 4P 26AWG cable, oil resistant, 80C, 30V, VW-1 ROHS

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Internal wiring of electronic equipment and appliances.

Conductor

Element Size Material
Pair(s) 26 AWG BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.0 mm (0.039 in) White/Blue, Blue, White/Orange, Orange, White/Green, Green, White/Brown, Brown

Table Notes

All Four Pairs laid up together on a filler wrapped by PET & Wrap tape binder

Outer Shield

Shield Type Material Coverage Notes
Braid Tinned Copper (TC) 85% Drain wire 25AWG(7x33) TC is used along with TC wire braid

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

6.7 ± 0.3 mm

Electricals

Max. Conductor DCR
149 Ω/km @ 20°C

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. RL (Return Loss) [dB] Nom. Characteristic Impedance [Ohm]
1 3.4 dB/100m 65.3 20 100
4 6.8 dB/100m 56.3 23 100
8 9.6 dB/100m 51.8 24.5 100
10 10.8 dB/100m 50.3 25 100
16 13.7 dB/100m 47.2 25 100
20 15.4 dB/100m 45.8 25 100
25 17.4 dB/100m 44.3 24.3 100
31.25 19.5 dB/100m 42.9 23.6 100
62.5 28.3 dB/100m 38.4 21.5 100
100 36.6 dB/100m 35.3 20.1 100

Table Notes

Max. Transmission Length : 60 M

Voltage

UL Voltage Rating Breakdown Voltage
30 V 500V ac/5min

Temperature

Operating
-20 ℃ to + 80℃

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 20276

Data Category

Category 5e

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Flexibility,:Trailing Chain: ≥ 1 Million Cycles, Chain Distance: 350 mm, Bending radius: 50mm, Acceleration: 10m/s2, Speed: 70 Cycles/min.

Update and Revision

Revision Number: 0.24 Revision Date: 06-05-2025

Update and Revision

Revision Number: 0.24 Revision Date: 06-05-2025