Product Number: 50106HFP

50106HFP Industrial Cat6 Cable, SF/UTP, 4 Pair, AWG 26 Stranded, PE/PUR, High-Flex, CC-Link IE Field & CC-Link IE Field TSN Certified, AWM 20549

SF/UTP, Category 6, 4-Pair, 26 AWG Stranded Bare Copper Conductors, Polyethylene Insulation, Overall foil shield plus tinned copper braid shield, Halogen Free PUR Jacket, High Flexibility, CC-Link IE Field & CC-Link IE Field TSN Certified, AWM 20549

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. Suitable for transmitting 1000BASE-TX Gigabit Ethernet, 100BASE-T Fast Ethernet, 100BaseVG ANYLAN, 155ATM, 622 ATM, RS-422, 250MHz Category 6, EtherCAT. With superior flexibility this cable is very suitable for use in the continuous flexing applications like drag chains, robotics, moving machinery parts, etc. It is designed to meet up to 10 million bending cycles that covers the most critical scenarios in plant engineering and machinery manufacturing. These are highly durable & ruggedized cables for both indoor and outdoor use meeting IEC 60332-1 & IEC 60332-3-25 flame rating.

Conductor

Size Stranding Material
26 AWG Stranded BC - Bare Copper

Insulation

Material Color Code
PE - Polyethylene White / Blue & Blue, White / Orange & Orange, White / Green & Green, White / Brown & Brown

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Diameter
PUR - Polyurethane (Halogen Free) 7.0 mm

Electricals

Max. Conductor DCR Max. Capacitance Unbalance Nom. Characteristic Impedance
140 Ohm/km 330 pF/100m 100 Ohm

Delay

Max. Delay Max. Delay Skew
538 ns/100m @100MHz 45 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.1 65 62 63.3 60.3 19
4 4.0 63 60.5 51.2 48.2 19
8 5.7 58.2 55.6 45.2 42.2 19
10 6.3 56.6 54 43.3 40.3 19
16 8.0 53.2 50.6 39.2 36.2 18
20 9.0 51.6 49 37.2 34.2 17.5
25 10.1 50 47.3 35.3 32.3 17
31.25 11.4 48.4 45.7 33.4 30.4 16.5
62.5 16.5 43.4 40.6 27.3 24.3 14
100 21.3 39.9 37.1 23.3 20.3 12
200 31.5 34.8 31.9 17.2 14.2 9
250 35.9 33.1 30.2 15.3 12.3 8

Table Notes

Note: Fluke Channel transmission performance, Max. Cable length: 45 meters

Temperature

Operating
-25°C To 80°C

Bend Radius

Installation Min.
56 mm (2.2 in)

Bulk Cable Weight

54 kg/km (36 lbs/1000ft)

Environmental Suitability

Indoor/Outdoor<multisep/>LSZH, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-25

AWM Compliance

AWM 20549

CEC / C(UL) Compliance

AWM I/II 80C 300V

Data Category

Category 6

TIA/EIA Compliance

CC-Link IE Field, CC-Link IE Field TSN

ISO/IEC Compliance

Smoke Density as per IEC 61034-2, ISO/IEC 11801

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.126 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.126 Revision Date: 07-05-2024


Part Numbers

Item # Color Putup Type Length
50106HFP 010305M Black Reel 305 m
50106HFP 006305M Blue Reel 305 m
50106HFP 008305M Gray Reel 305 m