Product Number: 50106XU

50106XU Industrial Cat6 Cable, U/UTP, 4 Pair, AWG 24 Stranded, PE/PVC, High-Flex

U/UTP, Category 6, 4-Pair, 24 AWG Stranded Bare Copper Conductors, Polyethylene Insulation, PVC Jacket, High Flexibility

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. Suitable for transmitting 1000BASE‐TX Gigabit Ethernet, 100BASE‐T Fast Ethernet, 100BaseVG ANYLAN, 155ATM, 622ATM, RS‐422, 250MHz Category 6, EtherCAT. Stranded conductor highly applicable for flexible installation. These are highly durable & ruggedized cables for both indoor and outdoor use meeting IEC 60332‐1 flame rating.

Conductor

Size Stranding Material
24 AWG Stranded BC - Bare Copper

Insulation

Material Color Code
PO - Polyolefin White / Blue & Blue, White / Orange & Orange, White / Green & Green, White / Brown & Brown

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.3 mm

Electricals

Max. Conductor DCR Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft) 5,600 pF/100m 100 Ohm

Delay

Max. Delay Max. Delay Skew
538 ns/100m 45 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.4 74.3 72.7 67.8 64.8 20
4 4.5 65.3 63.3 55.8 52.8 23
8 6.4 60.8 58.8 49.7 46.7 24.5
10 7.1 59.3 57.3 47.8 44.8 25
16 9.1 56.2 54.2 43.7 40.7 25
20 10.2 54.8 52.8 41.8 38.8 25
25 11.4 53.3 51.3 39.8 36.8 24.2
31.25 12.8 51.9 49.9 37.9 34.9 23.3
62.5 18.5 47.4 45.4 31.9 28.9 20.7
100 23.8 44.3 42.3 27.8 24.8 19
200 34.8 39.8 37.8 21.8 18.8 16.4
250 39.4 38.3 36.3 19.8 16.8 15.6

Table Notes

Limits below 4MHz are for information only.

Voltage

UL Voltage Rating
300 V RMS (UL AWM Style 2095)

Temperature

Operating
-20°C To 75°C

Bend Radius

Installation Min.
50.4 mm (1.98 in)

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

42 kg/km (28 lbs/1000ft)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

Data Category

Category 6

ISO/IEC Compliance

ISO/IEC 11801

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.90 Revision Date: 08-25-2025

Update and Revision

Revision Number: 0.90 Revision Date: 08-25-2025


Part Numbers

Item # Color Putup Type Length
50106XU 010305M Black Reel 305 m
50106XU 006305M Blue Reel 305 m
50106XU 008305M Gray Reel 305 m