Product Number: 74046NH

DataTuff Ind SPE 400m10Mb 22AWG 7 STR U/UTP LSZH

DataTuff Ind SPE 400m10Mb 22AWG 7 STR U/UTP LSZH Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Long distance sensors in harsh environment at Industrial edge, 1 single pair Ethernet up to 20 MHz. IEEE 802.3cg(10Base-T1L)

Conductor

Size Stranding Material
22 AWG 7x0.25 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.38 mm (0.0543 in) White, Blue

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

4.10 mm (0.161 in)

Electricals

Max. Conductor DCR
55.4 Ω/km

Table Notes

Min. Resistance unbalance within a pair is 2%

High Frequency

Frequency Max. Insertion Loss (Attenuation) Min. RL (Return Loss) [dB] Min. TCL [dB] Nom. Characteristic Impedance [Ohm]
0.1 1.37 dB 15 50
1 MHz 2.08 dB 15 50
4 MHz 3.81 dB 23 50
10 MHz 5.93 dB 25 50
20 MHz 8.38 25 50 100

Table Notes

Characteristic Impedence at 20 MHz with tolerance of ± 15

Voltage

UL Voltage Rating Breakdown Voltage
300 V 2KVac/min

Temperature

Operating
-40 ℃ to + 80℃

Bulk Cable Weight

20.81 kg/km (13.98 lbs/1000ft)

AWM Compliance

AWM 21307

Data Category

SPE 10 Mbps

ISO/IEC Compliance

IEC 61156-13, UL 758, IEC 61034-2 - Smoke Density Min Transmittance = 70%

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.23 Revision Date: 07-08-2024

Update and Revision

Revision Number: 0.23 Revision Date: 07-08-2024


Part Numbers

Item # Color Putup Type Length EAN
74046NH-A500 Black Reel 500 m 8719605218223