Product Number: 7927A

DataTuff® Cat 6, 4 Bonded-Pr #23 Sol BC, PO Ins, PVC Jkt, Oil- and Sun-Res CMR

Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, Oil- and Sun-Res CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Elements
Pair(s) 23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Jacket

Separator Material Nom. Diameter Ripcord
Center Member (Patented E-Spline®) PVC - Polyvinyl Chloride 0.304 in (7.72 mm) Yes

Overall Cable Diameter (Nominal)

0.304 in (7.72 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 65.6 pF/ft

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
538 ns/100m 38 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 1.9 dB/100m 82.3 80.3 80.5 78.5 73.8 70.8 20 27 100 ± 12 100 ± 15
4 3.6 dB/100m 73.3 71.3 69.7 67.7 61.8 58.8 23 27 100 ± 12 100 ± 10.4
8 5.1 dB/100m 68.8 66.8 63.7 61.7 55.7 52.7 24.5 27 100 ± 12 100 ± 8
10 5.7 dB/100m 67.3 65.3 61.6 59.6 53.8 50.8 25 27 100 ± 12 100 ± 7.3
16 7.2 dB/100m 64.3 62.3 57 55 49.7 46.7 25 27 100 ± 12 100 ± 5.7
20 8.1 dB/100m 62.8 60.8 54.7 52.7 47.8 44.8 25 27 100 ± 12 100 ± 5
25 9.1 dB/100m 61.3 59.3 52.3 50.3 45.8 42.8 25 27 100 ± 15 100 ± 5
31.25 10.2 dB/100m 59.9 57.9 49.7 47.7 43.9 40.9 25 27 100 ± 15 100 ± 5
62.5 14.7 dB/100m 55.4 53.4 40.7 38.7 37.9 34.9 25 27 100 ± 15 100 ± 5
100 18.9 dB/100m 52.3 50.3 33.4 31.4 33.8 30.8 25 27 100 ± 15
155 23.9 dB/100m 49.5 47.5 25.5 23.5 30 27 22.8 24.7 100 ± 15
200 27.5 dB/100m 47.8 45.8 20.3 18.3 27.8 24.8 21.7 23.4 100 ± 15
250 31.2 dB/100m 46.3 44.3 15.2 13.2 25.8 22.8 20.5 22.2 100 ± 20
300 34.5 dB/100m 43.2 41.2 10.6 8.6 24.3 21.3 20.2 21.2 100 ± 20
310 35.2 dB/100m 42.9 40.9 9.8 7.8 24 21 20.1 21.1 100 ± 20
350 37.7 dB/100m 42.2 40.2 6.5 4.5 22.9 19.9 19.8 20.4 100 ± 22
400 40.6 dB/100m 41.3 39.3 2.6 0.6 21.8 18.8 19.5 19.7 100 ± 22
450 43.5 dB/100m 40.5 38.5 2.1 0.1 20.7 17.7 18.9 19.1 100 ± 22
460 44.0 dB/100m 40.4 38.4 0 0 20.5 17.5 18.8 19 100 ± 22
500 46.2 dB/100m 39.8 37.8 19.8 16.8 18.4 18.5 100 ± 22
550 48.8 dB/100m 39.2 37.2 19 16 18 18 100 ± 22
600 51.4 dB/100m 38.6 36.6 18.2 15.2 17.6 17.6 100 ± 22

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating Installation Storage
60°C -40°C To +75°C -25°C To +75°C -40°C To +75°C

Bend Radius

Stationary Min.
0.25 in (6.4 mm)

Max. Pull Tension

45 lbs (20 kg)

Bulk Cable Weight

38 lbs/1000ft

Environmental Suitability

Riser, Indoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Third party verified to TIA/EIA-568-B.2, Category 6. Operating temperature subject to length de-rating. Cable passes -40C Cold Bend per UL 1581.

Update and Revision

Revision Number: 0.428 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.428 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
7927A 0101000 Black Reel 1,000 ft 612825191445 C
7927A 0102000 Black Reel 2,000 ft 612825191452 C
7927A 0105000 Black Reel 5,000 ft 612825191469 C