Product Number: BE43800

Railtuff ® 5E, 4PR #26 Str BC, PO ins, SF/UTP, LSNH Jkt, EN 45545-2

Railtuff ® 5E, 4 Pair AWG 26 Bare Copper - Stranded, Polyolefin (PO, PE, PP) insulation, SF/UTP - Overall Braid + Foil shielding, Crosslinked e-beam LSZH / FRNC jacket , EN 45545-2 HL1 - 3

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

For use in railway applications such as rolling stock, buses or other vehicles, cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305 and EN 45545-2

Conductor

Size Stranding Material No. of Pairs No. of Elements
26 AWG 19x0.10 mm BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code
PO - Polyolefin 1 mm (0.039 in) White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Cable Core

Description
4 pairs twisted to cable core

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) 6.7 mm (0.26 in)

Table Notes

e-Beamed to Cross-link, Jacket OD +/- 0.3mm

Overall Cable Diameter (Nominal)

6.7 mm (0.26 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
145 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 3.1 dB/100m 65.3 62.3 62.1 59.1 64 61 20 40 35
4 6 dB/100m 56.3 53.3 50.3 47.3 52 49 23 34 23
10 9.5 dB/100m 50.3 47.3 40.8 37.8 44 41 25 30 15
16 12.1 dB/100m 47.2 44.2 35.2 32.2 39.9 36.9 25 28 10.9
20 13.5 dB/100m 45.8 42.8 32.2 29.2 38 35 25 27 9
31.25 17.1 dB/100m 42.9 39.9 25.8 22.8 34.1 31.5 23.6 25.1 5.5
62.5 24.8 dB/100m 38.4 35.4 13.6 10.6 28.1 25.1 21.5 22
100 32 dB/100m 35.3 32.3 3.3 0.3 24 21 20.1 20

Table Notes

According ISO/IEC 11801 Cat. 5e and ISO/IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 10 mOhm/m
10 Mhz Max. 10 mOhm/m
30 Mhz Max. 30 mOhm/m
100 Mhz 100 mOhm/m

Transfer Impedance Class

Grade 1

Screening Class

Type I

Table Notes

Coupling Attenuation

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-40°C to +90°C -25°C To +50°C -40°C to +90°C

Bend Radius

Stationary Min. Installation Min.
33.5 mm (1.32 in) 67 mm

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25, EN 50305 (9.1.1), DIN 5510-2 protection level 1 to 4

Data Category

Category 5e

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 70%

CENELEC Compliance

EN 45545-2, Segregation class according EN50174-2 = d

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.370 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.370 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
BE43800.00100 Black Reel 100 m 8719605206381
BE43800.00305 Black Reel 305 m 8719605026552
BE43800.00500 Black Reel 500 m 8719605026569
BE43800.001000 Black Reel 1,000 m 8719605026545