Product Number: GURN808
Universal OFC CLT (jelly filled): GLASS YARNS(3150N) + LSZH with 1 Tube of Ø3.3mm 8f SM OS2 G.652.D & G.657.A1. CPR Dca.
Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns (improved rodent protection) as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by glass yarns. Existing out of 1 Tube with a diameter of 3.3mm with 8 fibers SM OS2 G.652.D & G.657.A1. CPR Euroclass Dca.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor/Outdoor - Euroclass Dca |
---|---|
Suitable Applications |
For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Grade acc. ITU-T | Fiber Count | Subunit Color |
---|---|---|---|
OS2 | G.652D & G.657A1 | 8 | TIA coding (Gxxxxxx.T): Natural |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black |
---|
Cable Core Water Tight |
Yes |
---|---|
Cable Core Waterblocking |
Waterblocking Glass Yarns |
Bulk Cable Weight |
55 kg/km |
SubUnit Specifications
Number of Active Subunits |
1 |
---|---|
Number of Subunit Positions |
1 |
Fibers Per Subunit |
8 |
Physical Specifications
Type of Armor |
Non-Armored |
---|
Jacket Specifications
Number of Jackets |
Single Jacket |
---|
Outer Jacket Specifications
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.1 mm | No |
Table Notes |
Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
---|
Optical Characteristics
Max. Attenuation at 1310 nm |
0.39 dB/km |
---|---|
Max. Attenuation at 1550 nm |
0.24 dB/km |
Max. Attenuation at 1625 nm |
0.29 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 142 mm | IEC 60794-3-10 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 71 mm | IEC 60794-3-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 3150 N (708 lbf) | IEC 60794-3-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 1050 N (236 lbf) | IEC 60794-3-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 15 kN/m | IEC 60794-3-10 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 7.5 kN/m | IEC 60794-3-10 |
Temperature Range
Operating Temperature Range |
-30 °C to +70 °C |
---|---|
Installation Temperature Range |
-5 °C to +50 °C |
Storage Temperature Range |
-30 °C to +70 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
10 µS/mm |
---|---|
IEC Flammability |
IEC 60332-1-2 |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
CPR Euroclass |
Dca-s2,d2,a1 |
REACH |
Compliant |
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.80 Revision Date: 09-17-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.80 Revision Date: 09-17-2024 |
---|