Product Number: GUWN204

Universal OFC CLT (jelly filled): GLASS YARNS + LSZH + SWA + LSZH with 1 Tube of Ø3.3mm 4f MM OM2. CPR Dca.

Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, Low Smoke Zero Halogen inner jacket, Steel Wire Armouring (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected). Existing out of 1 Tube with a diameter of 3.3mm with 4 fibers MM OM2. CPR Euroclass Dca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Type

OM2

Fiber Count

4

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown

Number of Active Subunits

1

Fibers Per Subunit

4

Subunit Waterblocking

Gel Filled

Subunit Diameter

3.3 mm

Subunit Color

TIA coding (Gxxxxxx.T): Natural

Cable Core Water Blocking

Waterblocking Glass Yarns

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nominal Diameter@InnerJacket1 (cnv)

5.8 mm (0.23 in)

Armor Type and Material

SWA - Steel Wire Armor

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 2.9 dB/km 0.9 dB/km

Mechanical Tests

Description Tested Standard According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 IEC 60794-3-10

Minimum Bend Radius During Installation

192 mm

Minimum Bend Radius During Operation

192 mm

Max. Tensile Strength During Installation

1500 N (340 lbf)

Max. Tensile Strength During Operation

500 N (110 lbf)

Bulk Cable Weight

154 kg/km (103 lbs/1000ft)

Installation Temperature Range

-5 °C to +50 °C

Operating Temperature Range

-30 °C to +55 °C

Storage Temperature Range

-30 °C to +55 °C

Environmental Suitability

Indoor/Outdoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s1,d2,a1; CPR UKCA Class: Dca-s1,d2,a1

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.188 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.188 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
GUWN204.002100 Black Reel 2,100 m 8719605084514