Product Number: NVMU12BA008BKAA

Outdoor OFC CLT (jelly filled): GLASS YARNS + Single PE Jacket with Steel Wire Embedded with 1 Tube of Ø3.0mm 8 Fibers

Outdoor optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as flexible non-metallic strength member, Single Polyethylene Jacket with Two Steel Wires Embedded, 8 Fibers

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Suitable Applications

For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser), and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV, and/or broadcast. Easy to install in ducts, tunnels, trenches, and/or tubes.

Fiber Type

OS2

Fiber Grade acc. ITU-T

G652.D

Fiber Core Diameter

9/125 µm

Fiber Diameter

250 µm

Fiber Count

8

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Fibers Per Subunit

8

Subunit Waterblocking

Gel Filled

Subunit Diameter

3.0 mm

Subunit Color

Natural

Cable Core Waterblocking

Waterblocking Glass Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

9 mm (0.35 in)

Color

Black

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.36 dB/km 0.22 dB/km
Mode Field Diameter 9.2 µm 10.4 µm

Min. Bend Radius During Installation

180 mm

Min. Bend Radius During Operation

135 mm

Max. Tensile Strength During Installation

1500 N (340 lbf)

Max. Tensile Strength During Operation

600 N (130 lbf)

Crush Resistance

1000 N/100mm

Mechanical Tests

Description Tested Standard
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3

Bulk Cable Weight

85 kg/km (57 lbs/1000ft)

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Outdoor, UV Resistance

TIA/EIA Compliance

TIA/EIA-455

ISO/IEC Compliance

IEC 60794-1-1

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Notes

Embedded Strength Member : Two Parallel Steel Wires; Cable can pass UV Resistance test as per IEC 60794-1-22-F14.

Update and Revision

Revision Number: 0.31 Revision Date: 12-07-2023

Update and Revision

Revision Number: 0.31 Revision Date: 12-07-2023