Product Number: TU-SC0-024-RR2

Tray, In+Outdoor, CLT, OS2, 24f, Gel Tube 3.8mm, RP Sgl Jkt, Blk, CPE, OFNR, Oil Res 1/2

Tray Grade, Indoor/Outdoor, Central Loose-Tube, OS2, 24 Fibers, Gel Filled Tube 3.8mm, Rodent Protected, Single Jacket, Black, CPE, OFNR, Oil Res 1 & 2

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Central Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Oil Res 1 /2, Rodent Proof

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Fibers Per Subunit

24

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.150 in (3.8 mm)

Subunit Color

Blue

Fiber SubUnit Strength Members

Waterblocking aramid yarns

Core Wrap Material

Waterblocking tape

Strength Member

Glass Yarns

Jacket Material

CPE - Chlorinated Polyethylene

Nom. Diameter

0.315 in (8.0 mm)

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

42 lbs/kft (63 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-50°C to +70°C

Storage Temperature Range

-50°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

Update and Revision

Revision Number: 0.15 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.15 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
TU-SC0-024-RR2N Black Cut to Length 612825486480