Product Number: GIOS2G1

Indoor semi-tight buffered pigtail LSZH jacket Colored fiber for pigtail Simplex MM OM2.

Indoor semi-tight buffered pigtail with Low Smoke Zero Halogen outer jacket. Colored fiber for pigtail Simplex MM OM2.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Fiber Type

OM1

Fiber Buffer Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Fiber Buffer Construction

Semi-Tight

Fiber Buffer Diameter

0.9 mm

Fiber Count

1

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 2.9 dB/km 0.9 dB/km

Mechanical Tests

Description Tested Standard
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3

Max. Tensile Strength During Installation

3 N (0.67 lbf)

Max. Tensile Strength During Operation

1 N (0.22 lbf)

Bulk Cable Weight

0.67 kg/km (0.45 lbs/1000ft)

Installation Temperature Range

-15 °C to +50 °C

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

Environmental Suitability

Indoor (Not Riser or Plenum)

Flammability / Reaction to Fire

IEC 60332-1-2

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.161 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.161 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
GIOS2G1.002100 Black Reel 2,100 m 8719605074584
GIOS2G1.102100 Blue Reel 2,100 m 8719605074683
GIOS2G1.042100 Brown Reel 2,100 m 8719605074621
GIOS2G1.082100 Gray Reel 2,100 m 8719605074669
GIOS2G1.052100 Green Reel 2,100 m 8719605074638
GIOS2G1.012100 Natural Reel 2,100 m 8719605074591
GIOS2G1.062100 Orange Reel 2,100 m 8719605074645
GIOS2G1.092100 Pink Reel 2,100 m 8719605074676
GIOS2G1.072100 Red Reel 2,100 m 8719605074652
GIOS2G1.112100 Turquoise Reel 2,100 m 8719605074690
GIOS2G1.032100 Violet Reel 2,100 m 8719605074614
GIOS2G1.022100 Yellow Reel 2,100 m 8719605074607