Product Number: GIPS1A2

Indoor semi-tight buffered patchcord LSZH jacket 1.6mm DX Zip MM OM1.

Indoor semi-tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 1.6mm duplex zipcord MM OM1.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Fiber Type

OM1

Fiber Buffer Material

LSZH - Low Smoke Zero Halogen

Fiber Buffer Construction

Semi-Tight

Fiber Buffer Diameter

0.9 mm

Fiber Count

2

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.4 dB/km 0.9 dB/km

Mechanical Tests

Description Tested Standard According to Family Specification
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 IEC 60794-2-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 IEC 60794-2-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 IEC 60794-2-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 IEC 60794-2-10

Minimum Bend Radius During Operation

60 mm

Max. Tensile Strength During Installation

300 N (67 lbf)

Max. Tensile Strength During Operation

100 N (22 lbf)

Bulk Cable Weight

5.9 kg/km (4.0 lbs/1000ft)

Installation Temperature Range

-15 °C to +50 °C

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

Environmental Suitability

Indoor (Not Riser or Plenum)

Flammability / Reaction to Fire

IEC 60332-1-2

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.150 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.150 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
GIPS1A2.002100 Orange Reel 2,100 m 8719605075109