Product Number: GUPPF02

Universal drop patchcord LSZH jacket 2f SM OS2 G.657.A2. CPR Eca.

Universal (Indoor/Outdoor) drop patchcord with Low Smoke Zero Halogen outer jacket. 2 fibers SM OS2 G.657.A2. CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor/Outdoor

Suitable Applications

Small, lightweight Flat Drop Cable offers an ideal solution for the smaller fiber counts that are needed in the final sections of an optical network, particularly in a fiber-to-the-premise (FTTx) installation

Fiber Cable Construction

Fiber Type Fiber Grade acc. ITU-T Fiber Count
OS2 G.657A2 2

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange

Cable Core Water Tight

Yes

Bulk Cable Weight

14 kg/km

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.2 mm No

Max. Attenuation at 1310 nm

0.40 dB/km

Max. Attenuation at 1550 nm

0.30 dB/km

Max. Attenuation at 1625 nm

0.30 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 25 mm IEC 60794-2-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 25 mm IEC 60794-2-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 450 N (101 lbf) IEC 60794-2-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 150 N (34 lbf) IEC 60794-2-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-10

Operating Temperature Range

-40 °C to +70 °C

Installation Temperature Range

-15 °C to +50 °C

Storage Temperature Range

-40 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 60754-1 - Halogen Amount

Zero

IEC 61034-2 - Smoke Density Min. Transmittance

60%

CPR Euroclass

Eca

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.87 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.87 Revision Date: 09-17-2024