Product Number: DKAG53MA012BEAA

OM3, MLT, Dry Core, FRP Armored, double PE & Nylon Jacket OFC

OM3, MLT, Dry Core –Inner HDPE & Nylon Sheath, Flat FRP Armored, Outer HDPE & Nylon Sheath, All Dielectric Optical Fiber Cable, Termite & Rodent Resistant

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Cable Construction

Fiber Type Fiber Count
OM3 12

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua

Buffer Specification

Buffer Material
Buffer Tube Material:Thermoplastic Material (PBT), Buffer Tube Filling Material: Synthetic Thixotropic Gel

Cable Core Waterblocking

Waterblocking Yarns + Tape

Bulk Cable Weight

165 kg/km

Material

PE - Polyethylene

Material@InnerJacket2

Nylon

Outer Jacket

Material
PE - Polyethylene
Nylon

Table Notes

Armor Type: Flat Fiber Reinforced Plastic Rod Cable Overall Diameter: 13.5mm

Max. Attenuation at 1300 nm

1.0 dB/km

Max. Attenuation at 850 nm

3.0 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11 30 x OD
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 15 x OD
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 4000 N (899 lbf)
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 1200 N (270 lbf)

Operating Temperature Range

- 30℃ To + 70°C

Installation Temperature Range

- 10℃ To + 60℃

Storage Temperature Range

- 40℃ To + 70℃

ISO/IEC Compliance

ISO/IEC 11801

Notes

Jacket: Inner HDPE & Nylon sheath(black), Outer HDPE & Nylon sheath (blue), Armor Type and Material: Flat Fiber Reinforced Plastic Rod, Maximum Crush Resistance for Short Term: 4000N/100mm, Duration: 1min, Maximum Crush Resistance for Long Term: 2000N/100mm, Duration: 10min

Update and Revision

Revision Number: 0.18 Revision Date: 04-15-2025

Update and Revision

Revision Number: 0.18 Revision Date: 04-15-2025