Product Number: FD4L048PD

Indoor/Outdoor Plenum Loose Tube OM4 48 Fibers Dry Block

FX Indoor/Outdoor Loose Tube OM4 48 Fibers OFNP Sub-Units(12F) Dry Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Campus Area Network, Backbone

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

48

Fiber Color Coding

TIA-598-D

Number of Active Subunits

4

Number of Fillers

1

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Subunit Diameter

0.110 in (2.8 mm)

Subunit Color

TIA-598-D

Subunit Strength Members

Waterblocking aramid yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Waterblocking tape

Cable Core Waterblocking

Waterblock Tape

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.370 in (9.4 mm)

Number of Ripcords

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1,100 m 550 m
10 Gigabit Ethernet Performance 550 m -
Min. Effective Modal Bandwidth (EMB) 4,700 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 3,500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

55 lbs/kft (82 kg/km)

Installation Temperature Range

-0°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-104-696

TIA/EIA Compliance

ANSI/ICEA S-104-696

Update and Revision

Revision Number: 0.74 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.74 Revision Date: 11-09-2022


Part Numbers

Item # Color Putup Type UPC
FD4L048PD Black Reel 612825377597